eo_logo
 
Product added to cart

Liquid Lens Imaging Lenses

Custom and
Volume Manufacturing

Learn More

MercuryTL™ Liquid Lens Telecentric Lenses MercuryTL™ Liquid Lens Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Liquid Lens for Extended Depth of Field Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.15X to 0.75X
Dynamic Focus VZM™ Lens Dynamic Focus VZM™ Lens
  • Electronically Adjust Focus with Integrated Liquid Lens
  • Allows Magnification Adjustment without changing Working Distance
  • Overcomes Depth of Field Limitations
Liquid Lens Cx Series Fixed Focal Length Lenses Liquid Lens Cx Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Liquid Lens Provides Dynamic Autofocus
  • 12mm to 50mm Focal Length
LT Series Fixed Focal Length Lenses LT Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 1.1" Sensor, C-Mount Lens, up to 12 MegaPixels, 3.45µm Pixel Size Sensor
  • Integrated Liquid Lens Allows for Dynamic Autofocus
  • Liquid Tunable (LT) Lens Maximizes the Liquid Lens Capabilities for Resolution, Range and Focus Speed
  • 12 to 25mm Focal Length
Liquid Lens M12 Lenses Liquid Lens M12 Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Up to 1/1.8", S-Mount Lens
  • Up to 5 MegaPixels, 2.8µm Pixel Size Sensors
  • Liquid Lens Provides Quick Autofocus
  • 6mm to 16mm Focal Length
Liquid Lens CF Objectives Liquid Lens CF Objectives
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Integrated Liquid Lens for Focus Tuning
  • Lightweight Objective with Compact Form Factor
  • Optimized For Long Working Distances
Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras
  • M12 S-Mount Board Level Cameras
  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
Pixelink® USB 3.0 Autofocus Liquid Lens Cameras Pixelink® USB 3.0 Autofocus Liquid Lens Cameras
  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface
IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras
  • Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
  • Integrated Liquid Lens Control
  • Software Based Autofocus Functionality
Corning® Varioptic® AF Explorer Autofocus Board Level Camera for Liquid Lenses Corning® Varioptic® AF Explorer Autofocus Board Level Camera for Liquid Lenses
  • Ideal for Evaluating and Exploring Liquid Lens Technology
  • Easily Driven via AF Lab Software over USB
  • Plug-and-Play With TECHSPEC® Liquid Lens Cx Series and M12 Lenses
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin