eo_logo
 
Product added to cart

Machine Vision Lighting Accessories

Accessories and Power Supplies are used to provide additional features or replacement parts for illumination components. Accessories and Power Supplies consist of a number of heat sinks or mounting brackets as well as a large selection of power sources for many products. Accessories and Power Supplies increase the lifespan of many illumination components by offering the tools necessary to adapt to multiple environments as well as many replacement options.

Edmund Optics offers a wide range of Accessories and Power Supplies suited for many illumination products. Mounting brackets allow a range of products to be installed in multiple locations, increasing their versatility to a number of additional applications. Heat sinks keep light sources cooler for longer periods of time, allowing increased runtimes for longer or more demanding requirements. Power sources provide the energy necessary to power illumination products. Power sources are available in several varieties for compatibility with many products.

Accessories for Advanced Illumination LEDs Accessories for Advanced Illumination LEDs
Top Seller
LED Heat Sinks and Power Sources LED Heat Sinks and Power Sources
  • Accessories for High Intensity LED Lights
  • DC Current Controller Adjusts LED Intensity
  • LED Heat Sinks Recommended
LED Mounting Brackets LED Mounting Brackets
  • Mounting Brackets for LED Ring Lights
  • Aluminum Construction
  • Compatible with 3", 4", and 5" LED Illuminators
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin