Infrared (IR) Handheld Devices
- View IR Light Sources and Align IR Lasers
- Bright, High Contrast Images
- Accepts C-Mount Lenses
Optotune Fast Steering Mirrors
- ±50° of Optical Scanning
- Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
- Compact 45mm Diameter Housing Footprint
- Control via USB, SPI, or Analog Input
Violet and Blue Alignment Laser Diodes
- TTL Modulation up to 10kHz
- Circular and Elliptical Beam Profiles
- Focus Adjustable
Red and IR Alignment Laser Diodes
- Focus Adjustable
- TTL Modulation up to 10kHz
- 635nm, 780nm, 808nm, 850nm, and 980nm Wavelength Options
Fiber-Coupled Laser Modules
- 400μm Core Multimode Fiber with SMA Connector
- 50 and 100mW Output Power Options
- VIS and NIR Wavelengths Available
- Free Space Alignment Lasers Also Available
DPSS Pointing Lasers
- TTL Modulation up to 10kHz
- Transverse Mode TEM00
- Blue, Green, Yellow, and IR Output Wavelengths
- TEC or Heatsink Required for Operation (Sold Separately)
Z-Laser Green Focusable Diode Modules
- IP67 Rated Environmentally Sealed with Simple Thread Mount
- Electrically Isolated Housing
- Focusable with Gaussian and Uniform Line Options
- 5-30V DC Operation with Reverse Polarity Protection
IRis™ High Power Laser Detection Wand
- 1460 – 1600nm Wavelength Range
- Lightweight and Portable
- Lanyard Clip for Hands Free Portability
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®