eo_logo
 
Product added to cart

Laser Beamsplitters

Laser Beamsplitters are used to separate a single laser beam into two separate beams in a number of laser applications. Laser Beamsplitters are designed to reflect a certain portion of a laser beam, generally a particular wavelength or polarization state, while allowing the rest of the light to be transmitted. Laser Beamsplitters are available in several different types including Plate Beamsplitters, Cube Beamsplitters, or Lateral Displacement Beamsplitters. Dichroic Beamsplitters are also available for Raman spectroscopy applications.

Edmund Optics offers a wide range of Laser Beamsplitters for many beam manipulation needs. Plate Beamsplitters are beamsplitters that are aligned at a particular angle to achieve maximum reflection of a given set of wavelengths. Polarizing Cube Beamsplitters use a fused pair of right angle prisms to separate randomly polarized laser beams. Lateral Displacement Beamsplitters consist of a fused rhomboid prism and a right angle prism to split a laser beam into two separate but parallel beams.

Filter
TECHSPEC® Thin Nd:YAG Laser Line Beam Samplers Thin Nd:YAG Laser Line Beam Samplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Thin 1mm Design for Space and Weight Constrained Applications
  • Uncoated First Surface Provides Fresnel Reflection
  • AR Coated Second Surface Provides High Transmission
  • High Laser Damage Threshold to Prevent Laser Ablation
Nd:YAG Harmonic Separators Nd:YAG Harmonic Separators
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Used to Separate Nd:YAG Harmonic Wavelengths
  • Beamsplitter Coating Features >95% Transmission
  • λ/10 Fused Silica Substrate
Ultrafast Harmonic Separators	Ultrafast Harmonic Separators
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Separates Ultrafast Harmonic Wavelengths
  • Ultrafast Beamsplitter Coating with Low GDD
  • <λ/10 Wavefront Distortion
  • Designs for Ti:sapphire and Yb:doped Femtosecond Lasers
Ultrafast Beamsplitters Ultrafast Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Designs for Ti:sapphire and Yb:doped Fiber Lasers
  • 90:10, 70:30, and 50:50 (R:T) Split Ratios
  • Controlled Reflection and Transmission GDD
HOLO/OR Diffractive Beamsplitters HOLO/OR Diffractive Beamsplitters New
  • Split Input Beam into Several Diffraction Orders
  • 1 Dimension Array or 2 Dimension Matrix Outputs
  • Designs for Nd:YAG and CO2 Lasers
  • Compatible with Single Mode or Multimode Lasers
Nd:YAG Laser Line Beam Samplers Nd:YAG Laser Line Beam Samplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Uncoated First Surface Provides Fresnel Reflection
  • High Laser Damage Threshold Coating on One Surface
  • 10-5 Surface Quality
Dichroic Laser Beam Combiners Dichroic Laser Beam Combiners
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Polarization Insensitive
  • Hard Sputtered Coating
  • Multiple Sizes Available
Thin Film Laser Line Polarizers Thin Film Laser Line Polarizers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • High Extinction Ratio of 10,000:1
  • 45° Angle of Incidence
  • Available for Nd:YAG Harmonics and HeNe Wavelengths
Laser Line High Energy Polarizing Cube Beamsplitters Laser Line High Energy Polarizing Cube Beamsplitters
  • Optically Contacted Design Increases Damage Threshold and Eliminates Cement Fluorescence
  • Greater than 96% Transmission of P-Polarized Light
  • High Extinction Ratio of Greater than 1000:1
Laser Line Non-Polarizing Cube Beamsplitters Laser Line Non-Polarizing Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • <3% Transmission Difference for S and P Polarization States
  • AR Coated <0.25% on Entrance and Exit Faces
  • Nd:YAG and HeNe Options
Laser Line Non-Polarizing Plate Beamsplitters Laser Line Non-Polarizing Plate Beamsplitters
  • High Laser Damage Thresholds
  • Excellent Surface Quality
  • Insensitive to Input Beam’s Polarization State
Laser Line Polarizing Cube Beamsplitters Laser Line Polarizing Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Designed for Common Diode, Gas, and Solid State Lasers
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • High Extinction Ratio
Lateral Displacement Beamsplitters Lateral Displacement Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Visible and NIR Coating Options Offered
  • Simplifies Benchtop Layout
  • Split Incident Beam into Two Displaced Parallel Beams
Laser Line Polarizing Plate Beamsplitters Laser Line Polarizing Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 45° Angle of Incidence
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • Available for Nd:YAG Harmonics and HeNe Wavelengths
Nd:YAG Laser Output Couplers Nd:YAG Laser Output Couplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Designs for 532nm and 1064nm Nd:YAG Lasers
  • 80% Reflectivity at Nd:YAG DWL
  • UV Fused Silica Substrates
Manufacturer of
Precision Laser Optics
laser optics banner image
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin