- Focus Laser Light to 1, 2, or 4 Focal Points Along the Optical Axis
- Available with 0.38 or 0.80 Numerical Apertures
- Aplanatic Designs for 515/1030nm and 1064nm Lasers
- AdlOptica aplanoXX Aplanatic Objectives Also Available
- Aplanatic Optical Design
- High Numerical Aperture for Small Spot Sizes
- Designs for 800 and 1030nm with Focusing Depth Up to 4mm
- AdlOptica foXXus Multi-Focus Objectives Also Available
- Convert Gaussian Beam Profile to Flat Top Profile
- Near 100% Efficiency
- No Internal Focusing Enables High Power Laser Input
- AdlOptica Focal-πShaper Q Flat Top Beam Shapers Also Available
- Shapes Gaussian Beams to Airy Disk Profile
- Airy Disk is Focusable to Flat Top Spot
- Near 100% Efficiency
- AdlOptica πShaper Flat Top Beam Shapers Also Available
- Shape Laser Beams with Homogenized Distribution
- Circular or Square Output Shapes
- Designs for 532nm and 1064nm Nd:YAG Lasers
- Compatible with Single Mode or Multimode Beams
- Convert Gaussian Beams to Donut-Shaped Energy Rings
- Vortex Phase Plates for 532nm and 1030nm Lasers Available
- Compatible with Collimated Single Mode Gaussian Input Beams
- Convert Gaussian Beams to Donut-Shaped Energy Rings
- Vortex Phase Plates for 488, 515, and 532nm Lasers
- Polymer on Glass, N-BK7 Substrate with a Lower Price Point
- Shape Gaussian Beams to Top-Hat Profile
- Square Output Shape with Uniform Intensity
- Designs for 532nm Nd:YAG Lasers
- Compatible with Single Mode Beams
- Ideal for Alignment and Machine Vision Applications
- Multiple Fan Angles Available
- Creates Uniform, Straight Line
- Single Line, Crossline, Multi-Line, and Dot Matrix Types
- Quick Installation
- Ideal for Mounting Laser Diode Modules
- Diffraction Limited Design
- Ideal for Creating Thin Line Profiles of Monochromatic Light Sources
- Focus Light in Single Dimension
- Round Sizes For Easy Integration
- Focus Light in Only One Direction
- Coated for Maximum Transmission at Common Laser Wavelengths
- Ideal for Beam Shaping Applications
- Tightly Controlled Optical and Geometric Tolerances
- Rectangular and Circular Form Factors Available
- <0.25% AR Coated for Nd:YAG Harmonics
- <3 Arcminute Wedge Tolerance
- Fused Silica Substrate
- Beam Shaping Grade Specifications
- Used with TECHSPEC® Imaging Grade PCX Cylinder Lenses for Circularizing Beams
- Negative Focal Length
- Offers Superior Performance from UV to IR
- Fused Silica Substrate
- Laser Optic Surface Quality
- Designed for Use with Laser Bars
- Can be Used With Fast Axis Collimators
- Low Curvature Deviation for Increased Collimation
- Fast Axis Collimators Also Available
- Aspheric Cylindrical Lens Designs for Fast Axis Collimation
- Standard AR Coating for 790 – 990nm
- Ideal for Laser Diode Collimation
- Slow Axis Collimators Also Available
- Simultaneously Collimate Light from Laser Diode Fast and Slow Axes
- Circularize Elliptical Output from Common Blue Laser Diodes
- Ideal for Light Collimation of Single Emitters in the Blue Spectrum
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act