- Excellent Transmission from 0.2 - 12μm
- Provides High Transmission without AR Coatings
- 25 – 500mm Focal Lengths Available
- Excellent Transmission from 0.2 - 12μm
- Provide High Transmission without AR Coatings
- Ideal for Infrared Spectroscopy and Infrared Imaging Applications
- Low Index of Refraction
- IR Grade Calcium Fluoride Substrates
- Standard Imperial Sizes for Easy Benchtop Integration
- Greater than 90% Transmission from 0.35-7μm
- Low Index of Refraction
- Ideal for Integration into Infrared Systems
- Greater than 90% Transmission from 350nm-7μm
- Low Index of Refraction
- High Laser Damage Threshold
- High Numerical Apertures
- Ideal for Fiber and LED Coupling
- Available with Fused Silica, Si, CaF2, or ZnSe Substrates
- Low Dispersion and Absorption from 0.6 – 18µm
- High Resistance to Thermal Shock
- Uncoated or BBAR Coated for 8 – 12µm
- Positive or Negative Meniscus Lenses
- CVD Grade Zinc Selenide (ZnSe) Ideal for CO2 Systems
- Uncoated or BBAR Coated for 8 – 12µm
- Designed for Small Spot Sizes Between 1 - 12µm
- BBAR Coating Covering the NIR - LWIR from 1 - 12µm
- Low Absorption and Dispersion
- Transmission from 1.2 - 7μm
- Diffraction-Limited Performance
- Available Uncoated or HDAR Coated for 3 - 5μm
- High-Durability Anti-Reflection (HDAR) Coated for 3 - 5μm
- Ideal for Weight Sensitive Applications
- Available Focal Lengths from 25.4 – 500mm
- Ideal for Thermal Imaging Applications
- Uncoated Transmission from 2 – 16µm
- Available Uncoated or BBAR Coated for 3 - 12µm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Positive Meniscus Lens Designs
- Minimize Spherical Aberration and Reduce Spot Sizes
- Wavelength Range of 2 - 16μm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act