Advanced Illumination High Intensity In-Line Lights
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- High Intensity LED
- Efficient Thermal Management for Long LED Life
- Compatible with TECHSPEC® Telecentric Backlight Illuminators
Advanced Illumination In-Line Lights
- Compatible with 8mm or ¼" (0.312") Fiber Illumination Ports
- Multiple Versions Offered
Advanced Illumination MicroBrite Spot Lights
- Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
- IP65 Rated - Protection from Dust and Water Spray
- 50,000 Hour Lifetime
CCS SWIR In-Line Spot Lights
- Available in Common SWIR Wavelengths of 1050 to 1650nm
- High Intensity and Uniformity
- Ideal for Use with Telecentric Lenses
CCS LED Spot Light Illuminators
- Ideal for Alignment and Measurement Applications
- L-Type and Cylindrical Housing Options
- Available with 8mm or 12mm Tip
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®