eo_logo
 
Product added to cart

IBS (Ion Beam Sputtering) Coated Optics

Custom and
Volume Manufacturing

Learn More

IBS Laser Line Windows IBS Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • IBS Coated for Minimal Absorption and Scatter
  • <0.1% Reflectivity at Nd:YAG Laser Lines
  • Certified Laser Damage Thresholds at Design Wavelength
High Performance Nd:YAG Laser Line Mirrors High Performance Nd:YAG Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Up to 99.98% Reflectivity
  • Certified High Laser Damage Threshold at DWL up to 15 J/cm2 @ 1064nm
  • Superpolished Substrates Available with Parts per Million Level Scattering Performance
  • Additional Sizes Coming Soon
High Performance Low GDD Ultrafast Mirrors High Performance Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Designed with High Reflectivity for Ultrafast Beam Steering
  • Ion-Beam Sputtered Coating for Low Scatter and Absorption
  • GDD as Low as 0±20fs2 at Design Wavelength Range
Dual Band Low GDD Ultrafast Mirrors Dual Band Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • High Reflectivity & Low Group Delay Dispersion (GDD) for Ultrafast Beam Steering
  • Ion-Beam Sputtered (IBS) Coatings Minimize Scatter and Absorption Losses
  • Near-Zero GDD for Both the First and Second Harmonics of Ti:sapphire and Yb-doped Lasers

IBS (Ion Beam Sputtering) Coated Optics achieve the highest performance possible for demanding laser optics applications. IBS technology enables the manufacturing of IBS laser line mirrors with reflectance above 99.99% and high laser damage thresholds, IBS laser line lenses and IBS laser line windows with low-loss anti-reflection coatings, and IBS laser line filters with steep transitions capable of withstanding high laser energy. The IBS coatings on these optics feature dense, non-porous, homogenous coating layers creating drift-free, temperature insensitive performance. IBS Coated Optics are virtually free of surface defects, resulting in the lowest possible absorption and scatter of any coating process.

Edmund Optics has precision IBS coating capabilities with our industry leading Veeco SPECTOR® Ion Beam Sputtering System located onsite. The SPECTOR platform offers exceptional layer thickness control and enhanced process stability, resulting in high reproducibility of coating batches and consistent coating performance within design parameters. Please contact us to learn more about our capabilities to produce IBS Coated Optics designed for high laser fluence applications.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin