eo_logo
 
Product added to cart

Gloves, Brushes, and Swabs

Gloves, Brushes, and Swabs are used to effectively handle or clean optical systems or optical components. Gloves, Brushes, and Swabs use a wide range of materials to safely handle or clean optical components. Gloves, Brushes, and Swabs are designed to prevent scratching of the surface of sensitive optical components, or to remove lint or other debris that could damage optical equipment. A variety of Gloves, Brushes, and Swabs are available for a wide range of application's needs.

Anti-Static Knit Assembly Gloves Anti-Static Knit Assembly Gloves Clearance
  • Excellent Electrostatic Discharge Properties
  • Nylon and Carbon Fiber Filament Construction
  • Available in Pairs or Packs of 12
Blue Nitrile Gloves Blue Nitrile Gloves
  • 5mil Thick
  • Snag and Puncture Resistant
  • ESD Safe
  • Note: Due to the impacts of COVID-19, there is limited availability of these products. Products will reappear on our website as they are available for purchase.
Cotton-Tipped Swab Applicators Cotton-Tipped Swab Applicators
Top Seller
  • Lint-Free
  • 3" or 6" Wooden Stems
  • Bags, Boxes, and Cases Available
ISO 5 (Class 100) Anti-Static Fingercots ISO 5 (Class 100) Anti-Static Fingercots
  • ISO 5 Class 100
  • Anti Static and Powder Free
  • Ideal for ESD Sensitive Assembly Work
Optics Cleaning Brushes Optics Cleaning Brushes
Top Seller
  • Perfect for Cleaning Optics Safely
  • Quick Solution for Removing Dust and Lint
  • Ideal for Use when Solvents will Cause Damage
Powder-Free Latex Gloves Powder-Free Latex Gloves
  • ISO 5 Class 100
  • Powder Free Style
  • Available in Medium, Large and Extra Large
  • Note: Due to the impacts of COVID-19, there is limited availability of these products. Products will reappear on our website as they are available for purchase.
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin