- High Accuracy Depth Sensing
- Low Latency and Wide Baseline Distance for Real-Time Applications
- IP67 Industrial Rated
- Onboard Processing
- Comprehensive SDK Available
- UV (200 – 400nm) Imaging Capabilities with 8.1MP, 2.3” Sensor Format
- Compact Housing (29 x 29mm)
- Framerates up to 67fps
- Powerful Computer Vision Feature Set with Beyond Features
- 400 – 1750nm Operating Wavelength Range
- Actively Aligned Image Sensor for Precise Optical Axis Alignment
- Ideal for Electronic and Agricultural Inspection, Surveillance, and More
- Requires an End User Statement to Be Completed Before Shipment
- 2.5GBASE-T (2.5GigE) Ethernet Interface
- 5.0 to 24.50 MegaPixel Sensors
- Compact 44 x 29 x 45.3mm Form Factor
- IP67 Protection with Optional Lens Tubes
- 5MP Resolution with Framerates up to 122FPS
- Supports Trigger-to-Image Reliability (T2IR) Framework
- Compact (23 x 44 x 74mm), Lightweight, and Robust All Metal Design
- Ideal for Robotics and Automation Applications
- IP67 Rated 3D Cameras
- Available Kits Feature 3D and 2D RGB Solutions
- IP67 Rated for Protection from Water Ingress, Dust and Dirt
- 5Gbase-T (5GigE) Ethernet Interface
- Supports Power over Ethernet (PoE), Simplifying Integration
- 5GBASE-T (5GigE) Ethernet Interface
- 2.8 to 31.4 Megapixel Sensors
- Compact 55 x 55 x 70mm Design
- TFL-Mount Compatible with TECHSPEC® CA Series FFL Lenses
- 10GBASE-T (10GigE) Ethernet Interface with PoE+
- 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
- Compact 55 x 55mm Form Factor
- TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses
- Compact 29 x 29 x 45mm Form Factor
- Global, Rolling, or Polarized CMOS Sensors
- IP67 Protection with Optional Lens Tubes
- Unfolding Board Stacks for Customization
- Power Over Ethernet (PoE) for Easy Integration
- Compact Size Starting at 24 x 24mm
- PoE (Power over Ethernet)
- GigE Vision and GenICam Compliant
- Ultra Compact Form Factor
- Extensive API Library and Included Spinnaker SDK
- Up to 24.6MP Resolution with Framerates up to 276FPS
- Robust Industrial GigE Vision Interface with PoE
- Onboard Image Processing and Expansive Feature Sets
- Alvium G5 and Allied Vision Alvium USB 3.1 Cameras Also Available
- 4.2 Times More Bandwidth than GigE
- Up to 24.6MP Resolution with Framerates up to 691 FPS
- Onboard Image Processing and Expansive Feature Sets
- Up to 1.2” Maximum Sensors
- Up to 128MB of Onboard Memory
- Power over Ethernet for Increased Flexibility
- Ideal Analog Replacement
- Up to 1" Maximum Sensors
- Up to 125 fps
- 32MB of Onboard Memory
- Compact, Robust Metal Housing
- One Optocoupled Input, Three Outputs
- Power over Ethernet for Increased Flexibility
- Compact Size
- High Frame Rates
- Region of Interest Readout (AOI Partial Scan)
- Windows SDK and Linux SDK Included
- Rugged PoE (Power Over Ethernet) Cameras for Extreme Environments
- Precise (P-Iris) and DC Auto Iris Control
- Up to 31.4 MegaPixel Resolution
- C-Mount, F-Mount, and TFL-Mount Options
- Perfect Analog Replacement
- Ultra-Small Form Factor
- Power Over Ethernet (PoE)
- Includes Basler Pylon Driver
- SONY Pregius S Sensors Available with up to 24MP
- Proven Compact Housing (29 x 29mm)
- Powerful Computer Vision Feature Set with Optional Beyond Features
- Basler ace GigE Cameras Also Available
- TurboDrive™ Technology Achieve Frame Rate up to 800 fps
- Compact, Lightweight, Robust All Metal Body
- Global Electronic Shutter with Exposure Control and Advanced Feature Set
- 5GBASE-T (5GigE) Ethernet Interface
- 3.2 to 12.4 Megapixel Sensors
- TurboDrive™ Technology for Data Transfer Speeds up to 985 MB/s
- Compact (32 x 44 x 59mm), Lightweight, and Robust Design
- Up to 67.10 MP Resolution with Framerates up to 18.50FPS
- Supports Trigger-to-Image Reliability (T2IR) Framework
- Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design
- Ultra-Compact Housing
- Progressive Scan
- Adjustable Frame Rate via Binning, Sub-sampling or AOI
- Powerful Easy to Use Software Interface
- 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
- Up to 12.3MP Resolution with Framerates up to 98fps
- Compatible with 1GigE, 2.5GigE and 5GigE Interfaces
- Standard (SE) and Compact (CP) Housing Options Available
- C-Mount with Large Format CMOS Sensors up to 1.1”
- GenICam GigE Vision Compliant
- IDS Imaging uEye CP/XCP/SE USB3 Cameras Available
- Designed for Harsh Environments
- Robust IP65/67 Housing for Dust and Washdown Protection
- Compatible with TECHSPEC® Cw Series Lenses
- IP65/67 Rated Accessories and Illumination Also Available
- Ultra-Compact Design
- Power over Ethernet (PoE) for Maximum Flexibility
- Includes Image Capture Software and FlyCapture2 SDK
- USB3 Versions Also Available
- 10GBASE-T (10GigE) Ethernet Interface
- 3.2 to 31 Megapixel Sony 4th Gen Pregius S Sensors
- Supports 4K60, 12-bit System Integration
- Tripod Adapter Built into Larger Oryx® Models
- 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
- 7.0 to 24.0 Megapixel Sony 4th Gen Pregius S Sensors
- Fully Compatible with Pixelink Capture Software and SDK
- >40% Quantum Efficiency at 280 – 400nm UV Wavelengths
- Up to 8.1MP Resolution
- Sony Pregius Sensor, With Xscale Functionality
- Up to 12.3 MP Resolution
- USB and GigE Versions Available
- Longest Industry Warranty (6 Years)
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act