eo_logo
 
Product added to cart

Galvanometers

Custom and
Volume Manufacturing

Learn More

ScannerMAX Compact 506 Dual Axis Galvanometer Optical Scanners ScannerMAX Compact 506 Dual Axis Galvanometer Optical Scanners
ScannerMAX Saturn Galvanometer Optical Scanners ScannerMAX Saturn Galvanometer Optical Scanners
  • 3, 5, and 10mm Mirror Apertures
  • Single Axis and Dual Axis Configurations
  • High Performance Scanners for Imaging and Projection Applications
RAYLASE Galvanometer Optical Scanners RAYLASE Galvanometer Optical Scanners
  • 10, 14, and 15mm Mirror Apertures
  • Coated for 1064nm Higher Power Laser Applications
  • Stable Digital Control for High Speeds
  • Dual Axis Configuration
Optotune Fast Steering Mirror, Protected Silver Coated Optotune Fast Steering Mirrors
  • ±50° of Optical Scanning
  • Protected Gold or Silver, and VIS Dielectric Coated Mirror Options
  • Compact 45mm Diameter Housing Footprint
  • Control via USB, SPI, or Analog Input
Dual Axis Galvanometer Optical Scanners Dual Axis Galvanometer Optical Scanners
  • Advanced Optical Position Detector Design
  • Moving Magnet Actuator Technology
  • Compact Size for Easy Integration
Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads Cambridge Technology ProSeries 1 Galvo-Galvo Scan Heads
  • Dual Axis Scan Range of ±20°
  • 7mm Mirrors with Protected Silver Coating
  • Driven by Intuitive ScanMaster Designer Software
Optotune Fine Steering Mirrors Optotune Fine Steering Mirrors
  • Milliradian (mrad) Beam Steering Range With µrad Resolution
  • Metallic or Dielectric Coatings for Low to High Power Lasers
  • Ideal for Laser Wobbling Applications
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin