eo_logo
 
Product added to cart

Teledyne FLIR

Custom and
Volume Manufacturing

Learn More

Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras - Front Teledyne Imaging FLIR/IIS Bumblebee® X Stereo Vision Cameras New
  • High Accuracy Depth Sensing
  • Low Latency and Wide Baseline Distance for Real-Time Applications
  • IP67 Industrial Rated
  • Onboard Processing
  • Comprehensive SDK Available
  • Only Supported on Linux
FLIR Forge 5GigE Power over Ethernet (PoE) Camera - Front Teledyne IIS Forge® 5GigE
  • 5MP Resolution with Framerates up to 122FPS
  • Supports Trigger-to-Image Reliability (T2IR) Framework
  • Compact (23 x 44 x 74mm), Lightweight, and Robust All Metal Design

FLIR Blackfly® S USB 3.1 Board Level Cameras - Front Teledyne Imaging FLIR/IIS Blackfly S USB 3.1 Board Level Cameras
  • USB3 Vision and GenICam Compliant
  • Ultra-Compact, 29 x 29 x 10mm, Board Level Cameras
  • Supports the Trigger-to-Image Reliability (T2IR) Framework
  • Fully Housed Versions Available

Teledyne Imaging FLIR/IIS Blackfly S USB 3.1 Cameras Teledyne Imaging FLIR/IIS Blackfly S USB 3.1 Cameras
Top Seller
  • Ultra-Compact Design
  • USB3 Vision and GenICam Compliant 
  • Includes Image Capture Software and Spinnaker SDK

Teledyne Imaging FLIR/IIS Blackfly S PoE GigE Cameras Teledyne Imaging FLIR/IIS Blackfly S PoE GigE Cameras
  • PoE (Power over Ethernet)
  • GigE Vision and GenICam Compliant
  • Ultra Compact Form Factor
  • Extensive API Library and Included Spinnaker SDK

Teledyne Imaging FLIR/IIS Oryx®10GigE Cameras Teledyne Imaging FLIR/IIS Oryx®10GigE Cameras
  • 10GBASE-T (10GigE) Ethernet Interface
  • 3.2 to 31 Megapixel Sony 4th Gen Pregius S Sensors
  • Supports 4K60, 12-bit System Integration
  • Tripod Adapter Built into Larger Oryx® Models

Teledyne Imaging FLIR/IIS Blackfly® USB 3.0 Cameras Teledyne Imaging FLIR/IIS Blackfly® USB 3.0 Cameras
  • Ultra-Compact Design
  • USB 3.0 Connectivity for Increased Image Transfer Rate
  • Includes Image Capture Software and FlyCapture2 SDK
  • GigE Versions Also Available

Teledyne Imaging FLIR/IIS Blackfly® PoE GigE Cameras Teledyne Imaging FLIR/IIS Blackfly® PoE GigE Cameras
Top Seller
  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and FlyCapture2 SDK
  • USB3 Versions Also Available

Teledyne Imaging FLIR/IIS Grasshopper®3 Teledyne Imaging FLIR/IIS Grasshopper®3
Top Seller
  • Feature High Resolution, High Sensitivity Sensors
  • High Frame Rates Driven by USB 3.0 Interface
  • Includes Image Capture Software and SDK

Teledyne Imaging FLIR/IIS Chameleon®3 Teledyne Imaging FLIR/IIS Chameleon®3
Top Seller
  • USB3 Connectivity
  • Lightweight Construction
  • Compact Design

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin