eo_logo
 
Product added to cart

EO Laser Measurement

Edmund Optics® Beam Profilers Edmund Optics® Beam Profilers
Top Seller
  • High Resolution for Accurate Small Beam Profile Measurements
  • Large Area Sensor for Large Beam Profiling
  • USB 3.0 for the Fastest Transfer Rates
#11-760 Edmund Optics TPA Ultrafast Autocorrelator by APE (700-1100nm) Edmund Optics Ultrafast Autocorrelator by APE
  • Trusted APE® Performance with Same Day Availability
  • TPA Detector with >0.1W2 Sensitivity @ 700 - 1100nm
  • Includes a Controller with USB Interface and Ready to Use Data Acquisition Software
  • Compact Design and Tuning Free Wavelength Matching
  • Ideal for Low and High Repetition Rate Ultrafast Lasers
Edmund Optics® Wireless Power and Energy Detectors Edmund Optics® Wireless Power and Energy Detectors New
  • Bluetooth® Wireless, All-in-One Detector and Meter Solutions
  • Monitor Laser Beam Properties via Gentec-EO BLU App (Available for iOS and Android) or PC Software
  • Long Battery Life of Up to 5 Days with Continuous Use
  • Wired Power and Energy Detectors Also Available
Edmund Optics® Laser Power and Energy Meters Edmund Optics® Laser Power and Energy Meters
  • Premier Laser Power and Energy Meter Features Touch Screen Display
  • Deluxe Laser Power Meter Features Digital Display
  • USB Laser Power Meter Features Direct Interface to Computer
  • Edmund Optics Power and Energy Detectors Sold Separately
Edmund Optics® Power and Energy Detectors Edmund Optics® Power and Energy Detectors
Touchscreen Portable Laser Power Meters Touchscreen Portable Laser Power Meters
  • Small Portable Design with Touchscreen Display
  • Computer and Software Not Required
  • High Damage Threshold
  • USB Rechargeable Battery
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin