Yb-Doped Dichroic Mirrors
- High Reflectivity at 1030nm and High Transmission at 940nm
- Low Group Delay Dispersion (GDD) <±100fs2
- Dichroic Mirror Ideal for Ytterbium (Yb) Lasers
Ultrafast Harmonic Separators
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Separates Ultrafast Harmonic Wavelengths
- Ultrafast Beamsplitter Coating with Low GDD
- <λ/10 Wavefront Distortion
- Designs for Ti:sapphire and Yb:doped Femtosecond Lasers
Nd:YAG Harmonic Separators
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Used to Separate Nd:YAG Harmonic Wavelengths
- Beamsplitter Coating Features >95% Transmission
- λ/10 Fused Silica Substrate
Nd:YAG Laser Output Couplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designs for 532nm and 1064nm Nd:YAG Lasers
- 80% Reflectivity at Nd:YAG DWL
- UV Fused Silica Substrates
Nd:YAG Laser Replacement Parts
- Output Couplers, Laser Line Mirrors, and Nd:YAG Rods
- 80% or 90% Reflectivity @ 1064nm Output Couplers
- 0.6% Nd Dopant Nd:YAG Rods
- Large Selection of Complementary Nd:YAG Laser Optics Available
Dichroic Laser Beam Combiners
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Polarization Insensitive
- Hard Sputtered Coating
- Multiple Sizes Available
Dichroic Longpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Fluorescence or Multispectral Imaging
- Sharp Cut-On Wavelength
- Broad Transmission and Reflection Ranges
Dichroic Shortpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Sharp Cut-Off Wavelength
- Broad Transmission and Reflection Ranges
- Available in a Range of Common Sizes
High Performance Fluorescence Dichroic Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Improved Flatness, Transmitted Wavefront, and Surface Quality
- Ideal for Fluorescence Microscopy or High Magnification Imaging Applications
- Most Popular Cut-On Wavelengths of Fluorescence and Longpass Dichroic Filters
- Standard Fluorescence Dichroic Filters are also available
Laser Line Longpass Filters
- Up to 93% Transmission to Detect Weak Signals
- Deep > OD 6 Blocking for Maximum Laser Rejection
- Ideal for Raman Spectroscopy, Confocal Microscopy, and Biotech Instrumentation
- Unrivaled Performance and Lifetime
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®