- Ideal for Trapped-Ion and Neutral Atom Applications
- Range of Application-Specific Wavelengths from UV to NIR
- 12.7 and 25.4mm Diameters for Easy Integration
- High Laser Damage Threshold at Common Laser Processing Wavelengths
- λ/500 Retardance Tolerance
- Ideal for Material Machining Applications
- λ/4 and λ/2 Retardance for Harmonic Separation
- Designed for Nd:YAG, Yb:YAG, or Ti:Sapphire Lasers
- Multiple Order Designs
- Damage Threshold up to >20 J/cm2 @ 1064nm
- λ/4 and λ/2 Retardance
- Black Anodized Aluminum Mount
- UV to NIR Design Wavelengths Available
- Zero Order and Multiple Order Waveplates
- λ/4 and λ/2 Retardance
- Mounted in Black Anodized Aluminum Frame
- Zero Order Polymer Waveplates Also Available
- Ideal for Applications in the 3 – 9μm Range
- λ/4 and λ/2 Retardance
- Mounted for Easy Alignment and System Integration
- Rotates Polarization by a Fixed Angle Regardless of Incident Polarization Angle
- Convenient Replacement of Half-Waveplate for Narrow Waveband Lasers
- 1064nm, 532nm, and 355nm Anti-Reflection Coatings Available in Both 45° and 90° Rotation Angles
- 257nm and 266nm Deep UV Wavelengths Available
- Ideal For Vacuum Compatible Applications
- Non-Anodized Mount and Adhesive-Free Construction
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act