- Designed for Filter Threadless Imaging Lenses
- Available in UV, VIS, NIR, and SWIR Wavelengths
- ≥80% Transmission
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- Extremely High and Flat Transmission Profiles Provide Even Illumination
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- ≥85% Transmission
- TECHSPEC® High Performance Mounted Machine Vision Filters and Mounted Color Filters Also Available
- 9 Machine Vision Filters with M25.5 or M30.5 Threading
- Center Wavelengths from 330nm to 880nm
- High Transmission Up to 96%
- Individual Machine Vision Filters also Available
- Note: Potential change of packaging
- Hot or Cold Mirror and Color Dichroic Options Available
- 4 Standard Female C-Mount Threaded Holes
- Six Position Filter Wheel Pre-Loaded with 1" Filters
- Neutral Density, Shortpass, Longpass, Dichroic and Bandpass Packages Available
- C-Mount Compatible
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act