- Lenses, Mirrors, and Windows Designed for 261.4nm
- High Damage Thresholds to Withstand High Energy UV Photons
- Ideal for Use with the UVC Photonics Model 261 Laser
- Up to 99.9% Reflectivity at Nd:YAG Harmonic Frequencies
- High Laser Induced Damage Threshold Specifications
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Laser Mirror Substrates and TECHSPEC® Yb:YAG Laser Line Mirrors Also Available
- Laser Damage Threshold >10 J/cm2 @ 2µm, 10ns, 10Hz
- Designed for Holmium and Thulium Laser Sources
- λ/7 Surface Accuracy
- 1X – 3X and 2X – 8X Variable Magnification
- Non-Rotating Lenses Minimize Beam Wander
- Compact Galilean Designs with Fixed Housing Length
- TECHSPEC® Draconis® Broadband Beam Expanders Also Available
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- >99% Reflectivity at Standard Laser Wavelengths
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Broadband Dielectric and Metallic Coated Stemmed Mirrors Also Available
- <0.1% Reflectivity Laser Line Coatings
- Nd:YAG and Yb:YAG Wavelength Options
- Reduce Typical Laser System Losses by 3% (Compared to a 0.25% Specified System with 10 Transmissive Optics)
- Increased Transmission Reduces Back Reflections, Ghost Images, and Stray Light
- >99.8% Reflectivity at Design Wavelengths
- Excellent Broadband Performance for Range of Wavelengths
- Designed for Common Diode Lasers
- 10-5 Surface Quality
- Damage Thresholds at Design Wavelengths
- Diameters from 12.5 to 50.8mm Available
- Uncoated Substrates Available
- Single Line, Crossline, Multi-Line, and Dot Matrix Types
- Quick Installation
- Ideal for Mounting Laser Diode Modules
- 45° Angle of Incidence
- Reflects S-Polarized Light, Transmits P-Polarized Light
- Available for Nd:YAG Harmonics and HeNe Wavelengths
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act