- Low 30° LED Mounting Angle
- Designed for Constant Output Power for Prolonged Use
- Ideal for Darkfield Illumination
- Thin, Compact, and Lightweight Housing
- Available in Multiple LED Colors
- Wide Range of Sizes Including Square and Rectangular Shapes
- High-Angle, Direct Lighting for Uniform Intensity
- Designed for Constant Output Power for Prolonged Use
- Ideal for Brightfield Illumination
- Improved Inspection of Rectangular and Square Objects vs. Ring Lights
- Low-Angle Lighting from Four Directions
- Ideal for Inspection of Food Packaging and PCB’s
- Unique Design Prevents Ghost Images
- Available in Red, White, and Blue
- Ideal for Use with High Resolution Cameras
- 850 or 940nm Wavelength Options
- Compact Lightweight Housing
- Single and 4-Bar Configurations Available
- Detect Imperfections on Reflective Surfaces
- Line Pattern Projected Through Light Guiding Diffusion Plate
- Multiple Wavelengths and Working Distances Available
- Ideal for Alignment and Measurement Applications
- L-Type and Cylindrical Housing Options
- Available with 8mm or 12mm Tip
- Available in Common SWIR Wavelengths of 1050 to 1650nm
- High Intensity and Uniformity
- Ideal for Use with Telecentric Lenses
- Uniform High Intensity Diffuse Light Source
- Switchable Red, Green, Blue, and White Channel Outputs
- Illumination for Text Recognition (OCR) and Color Examination Applications
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act