

- Mounts for Simple Lenses, Achromats, Filters, or Reticles
- Designed to Integrate with Any C, S, or T-Mount Components
- Optic is Held in Place with Included Retaining Ring


- Used for Adding a Fixed Tube Extension to Optical Systems
- Feature Male/Female Threads at Opposite Ends
- Black Anodized Aluminum Construction

- Acktar Hexa-Black™ Light Absorbing Technology
- Reduce Stray Light and Noise in Imaging Systems
- Near Zero Specular Reflectance at Grazing Angles
- Stray Light Rejection Ratio up to 8 x 10-7


- Finely Threaded Internal Barrel for Fine Focus Adjustments
- Inner Diameter Baffle Thread for Stray Light Reduction
- Knurled Lip on Female End for Controlled Adjustments


• Fit Over Male C, S, and T-Mount Threads
• Wide Range of Thicknesses Available for Accurate Spacing
• Spacer Ring Kits Available


- Integrate Polarizers into C, S, or T-Mount System
- Provide Polarizer Rotation Up to 90° within Holder
- Designed to Hold 12.5, 20, 25, or 50mm Diameter Polarizers
- Adapters Available for Mounting 12.5 and 25mm Square Polarizers


- Compatible With 12.5mm, 15mm, and 25mm Diameter Optics
- Male and Female C-Mount Threads
- Provides Linear Travel Without Rotating Optical Components

- Manual 360° Rotation
- Locking Thumb Screw for Secure Positioning and Alignment
- Compatible with T-Mount Optic Mounts

- Male and Female C- and T-Threads for Easy Integration
- Simple On/Off Operation with TTL Input
- M6 and ¼-20 Tapped Holes for Post Mounting


- Variable Apertures for C, S, and T-Mount Systems
- Male and Female Thread at Opposite Ends for Easy Integration
- Adjusted via Rotating Ring or Lever for Precision Control


- Imaging Lens System for Prototyping
- Ideal for Identifying Desired Magnification and f/#
- Compatible with Helicoid Barrel for Use With C-Mount Cameras


- C-Mount, S-Mount, SM1, and SM05 Threading
- Low Profile Designs for Minimal System Intrusion
- Available for SMA, FC, FC/APC, or ST Fiber Connectors


- Optic Cells Can Mount Square or Circular Optics
- Complete Holder Requires One Housing and One Optic Cell
- Available with M6 or ¼-20 Tapped Holes for Post Mounting


- C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
- Provides a 90° Mounting Interface
- ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems


- Allow for Kinematic Adjustment of C, S, and T-Mount Components
- Horizontal Mounting Adapters Available
- Removable Turning Knobs for Hex Key Access


- C-Mount and Cage System Compatible
- M6 Mounting Hole
- Compatible with Most TECHSPEC® Kinematic Mounts


- C and T-Mount Components Ideal for System and Prototype Design
- Allow for Integration into Tube and Benchtop Systems
- Note: Potential change of packaging


- Allow for Post Mounting C, S, and T-Mount Tube System Assemblies
- ¼-20 or M6 Tapped Mounting Options
- Black Anodized Aluminum Construction


- Adapt All Available Tube System Thread Types to One Another
- Low Profile Design to Minimize Extension Length
- Black Anodized Aluminum Construction


- Maximize C, S, and T-Mount Tube Connection Compatibilities
- Female or Male Thread Options
- Rotating Rings Also Available

- Integrate C and T-Mount Components into Imaging Systems
- Compatible with M22.5 to M40.5 Machine Vision Threads
- Step-Up Design Prevents Vignetting


- Integrate Microscope Objectives to Create Digital Microscope Systems
- Feature Male C-Mount, T-Mount, or ID1 (SM1) Thread and Female Objective Thread
- Black Anodized Aluminum Construction

- Adapt Light Guides to Optical Components
- C-Mount and T-Mount Versions Available
- Articulating Arm Package Available


- Integrate Eyepieces into C and T-Mount Systems
- Feature Male C and T-Mount Thread
- Black Anodized Aluminum Construction


- C and S-Mount Thread for Easy Integration
- Low Profile Designs for Minimal System Intrusion
- Accepts Common Laser Diodes or Photodiodes


- Pre-Mounted 90 Degree Interface
- Four C-Threaded Mounting Holes
- Several Beamsplitting Options Available
- Additional C-Mounted Beamsplitters, Filters, and Mirrors Available

- Integrate Objective with C-Mount Camera or DIN Eyepiece
- Compatible with DIN Standard Objectives
- Objective and Eyepiece Not Included


or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act