eo_logo
 
Product added to cart

C-Mount Optical Components

C-Mount Components are used to mount a variety of optical components into an optical system. C-Mount Components generally feature an aperture into which an optical component is fitted. Threaded rings are used to secure C-Mount Components to C-Mount compatible systems. A wide range of C-Mount Components are available to fit a range of optical components such as optical fiber, beamsplitters, or eyepieces.

C-Mounted Cube Beamsplitters C-Mounted Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Simplifies Mounting and Alignment
  • Standard Female C-Mount Threaded Holes
  • Additional C-Mounted Beamsplitters, Filters, and Mirrors Available
C-Mounted Filters C-Mounted Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Hot or Cold Mirror and Color Dichroic Options Available
  • 4 Standard Female C-Mount Threaded Holes
C-Mounted First Surface Mirror C-Mounted First Surface Mirror
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for Precision Alignment
  • 35 x 35mm Mirror Dimensions
  • 50mm H x 38mm W x 38mm D Housing Dimensions
  • Mirror and Housing Available Separately
C-Mounted Penta Prism C-Mounted Penta Prism
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ray Deviation of 90°
  • Right Handed Image
  • Ideal for Visual/ Video Applications
  • Easily Integrates with Our C-Mount Components
C-Mounted Plate Beamsplitters C-Mounted Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Pre-Mounted 90 Degree Interface
  • Four C-Threaded Mounting Holes
  • Several Beamsplitting Options Available
  • Additional C-Mounted Beamsplitters, Filters, and Mirrors Available
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin