eo_logo
 
Product added to cart

Achromatic Lenses

Achromatic Lenses are used to minimize or eliminate chromatic aberration. The achromatic design also helps minimize spherical aberrations. An acromat lens is ideal for a range of applications, including fluorescence microscopy, image relay, inspection, or spectroscopy. An Achromatic Lens, which is often designed by either cementing two elements together or mounting the two elements in a housing, creates smaller spot sizes than comparable singlet lenses.

Edmund Optics offers a large variety of Achromatic Lenses, all available for online purchasing. Multiple anti-reflection coating options for the Ultraviolet (UV), visible, or Infrared (IR) are available, including UV-VIS, MgF2, VIS 0°, VIS-NIR, NIR II, or SWIR. Additionally, Achromatic Lenses designed specifically for the Ultraviolet (UV) or Infrared (IR) are available, which offer superior performance when compared to a standard Achromatic Lens that has been coated for the same or comparable wavelength range. Aspherized Achromatic Lenses, which combine an Achromatic Lens’ color correction with an Asphere’s superior spherical aberration correction, are also available. Triplet Achromatic Lenses are offered for applications requiring 1:1 conjugate ratios, or high power magnification.

With the wide selection of achromatic lenses available, you can shop and compare options, or reach out to a specialist to help you select the right achromat.

Filter
MgF<sub>2</sub> Coated Achromatic Lenses MgF2 Coated Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Designed for 0° Angle of Incidence
  • Less Than 1.75% Reflectance Per Surface @ 400 - 700nm
  • VIS 0° and VIS-NIR Coated Achromats Also Available
VIS 0° Coated Achromatic Lenses VIS 0° Coated Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Designed for 0° Angle of Incidence
  • Less Than 0.4% Reflectance Per Surface from 425 - 675nm
  • MgF2 and VIS-NIR Coated Achromats Also Available
VIS-NIR Coated Achromatic Lenses VIS-NIR Coated Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Designed for 0° Angle of Incidence
  • Less Than 0.25% Reflectance Per Surface @ 880nm
  • MgF2 and VIS 0° Coated Achromats Also Available
Near-IR (NIR) Achromatic Lenses Near-IR (NIR) Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Designed to Give Increased Resolution and Smaller Spot Sizes for NIR Wavelengths (750-1100nm)
  • Decreased Spherical Aberration for Monochromatic Sources Out to 2μm
  • Broadband AR Coating has <1% Reflectivity Between 750–1550nm
Near-UV (NUV) Achromatic Lenses Near-UV (NUV) Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Excellent Transmission in 345 – 700nm Range
  • Ideal for use with NUV LEDs and Mercury Lamps
  • Low-Cost, Cemented Design
YAG-BBAR Coated Achromatic Lenses YAG-BBAR Coated Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Optimized for <0.25% Absolute Reflectivity at 532nm and 1064nm
  • Excellent Broadband Transmission from 500 - 1100nm
  • Low Cost Alternative to Air-Spaced Focusing Doublets
MgF<sub>2</sub> Coated Negative Achromatic Lenses MgF2 Coated Negative Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Broadband AR Coated Negative Achromatic Lenses Broadband AR Coated Negative Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Aspherized Achromatic Lenses Aspherized Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Unique Innovative Design, Low Cost, Color-Corrected Asphere
  • Better Color Correction than Standard Achromatic Lenses
  • Similar Spherical Aberration Correction to Machined Aspheres
  • Prescription Information Available
Large Precision Achromatic Lenses Large Precision Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Offered in Cemented or Air-Spaced Designs
  • Mounted Versions Available for Easy Integration
  • Feature MgF2 Anti-Reflection Coating
Hastings Triplet Achromatic Lenses Hastings Triplet Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Unique, 3-Element Design
  • MgF2 Coated
  • Steinheil Triplet Achromatic Lenses also Available
Steinheil Triplet Achromatic Lenses Steinheil Triplet Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
UV-to-NIR Corrected Triplet Lenses UV-to-NIR Corrected Triplet Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Calcium Fluoride and UV Fused Silica Elements
  • Broadband Color-Corrected Design from 193nm to 1000nm
  • Ideal for Fluorescence and Spectroscopy Applications
Mounted MgF<sub>2</sub> Coated Achromatic Lenses Mounted MgF2 Coated Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • Pre-mounted in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • Less than 1.75% Reflectance per Surface @ 400 - 700nm
  • Also Available Unmounted
C-Mount Achromatic Pairs C-Mount Achromatic Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • C-Mount Designs for Easy Integration into Imaging Applications
  • Feature Integrated Iris for Increased Control of Light Throughput
  • Ideal for Relay or Projection Applications
Nd:YAG Air-Spaced Achromatic Focusing Doublets Nd:YAG Air-Spaced Achromatic Focusing Doublets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Color Corrected at 632.8nm and 1064nm
  • Optimized to Reduce Spherical Aberration
  • Minimizes Spot Size for Materials Processing
Mounted Achromatic Lens Pairs Mounted Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 15mm and 30mm Diameter Options
  • AR Coated Lenses
  • Mounted Achromatic Pairs Kits Available
TECHSPEC® Plastic Hybrid Aspheric Lenses Plastic Hybrid Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Color-Corrected Plastic Aspheres
  • Diffractive Surface Minimizes Chromatic Aberration
  • Low-Cost, Molded Design
Germanium Infrared (IR) Hybrid Aspheric Lenses Germanium Infrared (IR) Hybrid Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Color Corrected for 3 – 5μm
  • Near Diffraction Limited Focusing Performance
  • Full Prescription Data Available
  • Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
  • Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted.  Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.
Precision Aspherized Achromatic Lenses Precision Aspherized Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • All Glass Color-Corrected Asphere
  • Ideal for Imaging and Biotech Applications
  • MgF2 Coated
Achromatic Lens Kits Achromatic Lens Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Kits Available for 12.5mm and 25mm Diameter Lenses
  • MgF2, VIS 0°, and VIS-NIR Coating Options
  • Compatible with Tube and Optical Cage System Mechanics
  • Note: Potential change of packaging
Mounted Near-IR (NIR) Achromatic Lens Pairs Mounted Near-IR (NIR) Achromatic Lens Pairs
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 30mm Diameter Package Designed for NIR Applications
  • Optimized for Various Magnification Ratios
  • Ideal for Integration into OEM Applications
  • NIR II Coated for 750-1550nm
Ultra-Broadband Achromatic Lenses Ultra-Broadband Achromatic Lenses
  • Broadband Color-Corrected Design
  • >90% Transmission from 800 to 4000nm
  • Ideal for Hyperspectral Imaging Applications
  • Near-IR (NIR) Achromatic Lenses Also Available

Featured Resources
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin