eo_logo
 
Product added to cart

UV Spectrometer System w/ Right Angle Diffuser

×
Stock #72-537 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,84,814
Qty 1+
₹5,84,814
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
0 to 50
Slit Width (μm):
50
Type:
Symmetrical Czerny-Turner
Storage Temperature (°C):
-30 to +70
Type of Sensor:
CMOS Linear Sensor
Spectral Resolution (nm):
0.9
Stray Light (%):
<0.2%
Wavelength Range (nm):
180 - 500
Signal to Noise S/N Ratio:
+/- 0.21
Dimensions (mm):
35.4 x 86 x 110
Integration Time:
0.2 ms-1 min
Computer Interface:
USB 2.0 UART
Digitizer:
16 bits, 2.5 MHz
Power Requirement:
300mA@5VDC
Focal Length FL (mm):
60.00
Dynamic Range:
3450
NIST Certification:
NIST Traceable/ ISO17025 Accredited

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Available in Three Different Wavelength Options 180 - 500nm, 180 - 850nm, or 180 - 1100nm
  • Measures Amplitude, Wavelength, Spectral Irradiance, and Power
  • Extensive Software Included

 

International Light Technologies Spectrometers are compact mini spectrometers that measure both the wavelength and amplitude of the targeted light as well as other calibrated measurements. These instruments offer exceptional wavelength accuracy and resolution allowing for use in various sensitivity applications. SpectrILight III software is included with each product, which is a LabView based software for windows that enables seamless spectra collection and analysis. International Light Technologies Spectrometers are available in three wavelength models, UV, UV - VIS, and Broadband each with an included right-angle diffuser. These spectrometers are ideal for applications such as UV Curing Characterization, Plant Photobiology, Fluorescence, Radiometry, and Photometry.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin