eo_logo
 
Product added to cart

Ultra Bright Green Laser Pointer

Ultra-Bright Green Laser Pointer

Ultra-Bright Green Laser Pointer

Ultra-Bright Green Laser Pointer Ultra-Bright Green Laser Pointer
×
Stock #55-789 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹14,964
Qty 1+
₹14,964
Volume Pricing
Request Quote
Get Product Downloads
Output Power (mW):
5
Wavelength (nm):
532.00
Weight (g):
76.5
Power Requirement:
2 AAA Batteries (Included)
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
<1.2
Laser Class - CDRH:
3R
Color:
Green
Diameter (inches):
0.51
Operating Lifetime (hours):
Continuous Battery Use: 3
Length (inches):
5.63

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Visible up to 6,000 Feet
  • Economically Priced

This economically priced green laser pointer is perfect for boardroom and classroom presentations. The 532nm wavelength is at the peak sensitivity of the human eye, yielding an exceptionally bright green beam. The advanced frequency doubled diode ensures hundreds of hours of reliable use. The slim, sleek pointer conveniently operates on 2 included standard AAA batteries and includes a black metal case for maximum protection and durability.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin