eo_logo
 
Product added to cart

Super High Contrast Linear Polarizing Film, 12.5mm Dia

Super High Contrast Linear Polarizing Film

Super High Contrast Linear Polarizing Film

×
Stock #26-922 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,740
Qty 1-10
₹1,740
Qty 11+
₹1,566
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 ±0.1
Extinction Ratio:
15,000:1 nominal
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Cellulose Triacetate Film
Operating Temperature (°C):
-20 to +70
P-Polarization Transmission (%):
>42
Thickness (mm):
0.11
Type:
Linear Polarizer
Construction:
Polarizing Film
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Super High Contrast Polarizing Film features a 15,000:1 contrast ratio from 400 – 700nm with ≥42% transmission within that range. These polarizing films are available in either circular or rectangular geometries in a range of sizes. Super High Contrast Polarizing Film are easily cut to required geometries using common cutting tools for system integration. Additionally, the 1000 x 620mm version is available with an adhesive backing to facilitate incorporation into various applications. These polarizing films are ideal for imaging, metrology, and microscopy applications where contrast sensitivity is important.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin