eo_logo
 
Product added to cart

Pixelink SDK Version 4

×
Stock #58-179 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹52,200
Qty 1+
₹52,200
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

Developer's Software #58-179

The Pixelink® SDK contains a full Application Programming Interface, along with a sample application with full source code, LabVIEW™ wrappers and full documentation. The SDK is compatible with Visual Basic, Visual C and Visual C++ on Windows™ 2000, XP and Vista (32-bit) platforms. With the SDK, developers can integrate Pixelink® cameras into their custom applications with ease. The API is based on an object-oriented model where the camera contains all the information about its capabilities and functions. A small set of API functions can be used to determine and control the feature set supported by the camera. Integration is simple and fast. The SDK includes the Pixelink® Developer’s Application, a sample application that controls all the camera functions and demonstrates camera performance. The Developer’s Application provides integrators with examples of how a Pixelink® camera can be integrated into a complex application. As well as full source code for the application, the Developer’s Application also provides an API function call log that shows the sequence of API calls used and the parameter values any time a control on the GUI is accessed.

In order to keep customers up-to-date with new software patches, releases and source code, Pixelink® forwards a registration card and registration number with every purchase of the Pixelink® SDK in the place of a software CD. Once customers are registered, via the online registration center, Pixelink® will provide the most up to date software, sample source code and documentation.

Product Family Description

  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface

Pixelink® USB 3.0 Autofocus Liquid Lens Cameras provide the ability to seamlessly integrate and control liquid lenses. By enabling the liquid lens to be directly connected to the camera, it allows for the camera to drive and control the liquid lens without the need of a separate driver to achieve fast, continuous focus control. This simple autofocus system makes these cameras ideal for high speed applications such as bar code reading, inspection, and biomedical applications. Pixelink® USB 3.0 Autofocus Liquid Lens Cameras are compatible with our TECHSPEC® Liquid Lens Cx Series Fixed Focal Length Lenses, which combine high resolution image performance with built-in liquid lens integration.

To get started, choose a camera and find the appropriate Cx Lens Liquid Lens options listed under the Accessories section. These lenses are available in 12mm, 16mm, 25mm, 35mm, and 50mm focal lengths and are ready to mount to the Pixelink® USB 3.0 Autofocus Liquid Lens Cameras.

Note: Imaging lens with liquid lens sold separately. Choose one from Liquid Lens Cx Series Fixed Focal Length Lenses.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin