eo_logo
 
Product added to cart

M6205, 1.4" Monochrome, Teledyne Dalsa Genie Nano 10GigE PoE Camera

See More by Teledyne DALSA
Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front

Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front

Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Back
×
Stock #28-678 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,69,365
Qty 1+
₹4,69,365
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
10 GigE PoE
Type:
Monochrome Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #34-966
Camera Family:
Genie Nano-10GigE
Model Number:
G6-GC31-C6205
Imaging Sensor:
Teledyne e2v Emerald 36M
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.4"
Resolution (MegaPixels):
37.70
Pixels (H x V):
6,144 x 6,144
Pixel Size, H x V (μm):
2.50 x 2.50
Sensing Area, H x V (mm):
15.35 x 15.36
Frame Rate (fps):
18.50
Pixel Depth:
8/10 bit
Exposure Time:
Automatic, Programmable, or via External Trigger
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #88-063
Europe: #88-063
Japan: #88-063
Korea: Not Available
China: #88-063
Power Consumption (W):
12.5
GPIOs:
2 opto-isolated input, 3 opto-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
59 x 59 x 41 (excludes connectors and lens mount)
Weight (g):
183
Mount:
M42
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
62.00
Operating Temperature (°C):
-20 to +60
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision v2.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Up to 67.10 MP Resolution with Framerates up to 18.50FPS
  • Supports Trigger-to-Image Reliability (T2IR) Framework
  • Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design

Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras are designed with the 10GBASE-T (10GigE) Ethernet Interface and can also run at ethernet link speeds of 1, 2.5, or 5GigE. These M42-mount cameras are available with either the Teledyne e2v Emerald 36M sensor featuring a 1.4” format or the Teledyne e2v Emerald 67M sensor which features an APS-C format. Genie ™ Nano cameras support Sapera LT SDKs and 3rd Party GenICam compliant SDKs allowing fo upgrading current systems without changing application software. Teledyne Dalsa Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras support the Trigger-to-Image Reliability (T2IR) framework which is a combination of hardware and software features that work together at a system level to help improve the reliability and reduce the downtime of imaging systems. These cameras are ideal for applications involving Electronics Manufacturing Inspection, Intelligent Traffic Systems, and Aerial Imaging.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin