eo_logo
 
Product added to cart

Lux/Footcandle Calibrated Light Meter

×
Stock #57-476 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹50,895
Qty 1+
₹50,895
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
0 to +55
Range:
0 - 400,000 Lux
0 - 40,000 FC
Type:
Lux/Footcandle Model
Weight (g):
150.00
Storage Temperature (°C):
-20 to +70
Dimensions (mm):
141 x 59 x 25
Operating Lifetime (hours):
Battery ON: 300
Battery OFF: 4 Years
Power Supply:
9 V Alkaline Battery Included
Display Accuracy (%):
Overall: ±5
Photopic: >1.0
Cosine Error: <±1.0 up to ±85° AOI

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Certified and Traceable to NIST and NRC National Standards
  • 0 – 400,000 Lux and and 0 - 40,000 FC Switchable
  • Portable with Battery Included

The front light sensor contains a silicon photodiode with photopic and cosine correction. It has a diameter of 10mm and is angled 70° away from the display face. Unit features one-button operation with auto-ranging and autopower off after approximately 1 minute of downtime. User selectable switch located in battery compartment. Comes complete with soft protective carrying case for safe storage and transport.

Calibrations are performed by the vendor and are traceable to NIST and NRC National Standards. The photopic response of the calibrated sensor matches the CIE standard observer curve response to within 1% of the reading when using a standard tungsten source at 2856K. Calibration certificate included.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin