Lab Starter Kits are ideal for stocking a brand new lab. They feature essential products useful for any lab, from optics to detectors to cleaning and tools. Included in the kits are a range of lenses, filters, and prisms suited primarily for the visible spectrum. Lab Starter Kits also come with two light sources, a white LED, and a 640nm Coherent High Performance Stingray Laser Diode module. English and Metric mounting versions are available, with optomechanics and tools compatible with the included optics.
Lab Starter Kit, English Mounting - Contents | |||
Description | Stock No. | Quantity | |
Optics | Optical Component Kit | #55-486 | 1 |
25mm Simple Lens Kit | #48-613 | 1 | |
25mm Achromat Kit MgF2 | #52-306 | 1 | |
VIS, 25nm, 25mm Dia. Filter Kit | #88-300 | 1 | |
25mm Dia., Absorptive ND Kit | #63-469 | 1 | |
25mm Dia., VIS Colored Glass Longpass Kit | #47-399 | 1 | |
Mounting | C-Mount Extension Tube Kit | #54-668 | 1 |
C-Mount Components Kit | #55-487 | 1 | |
70mm English Linear Translation Stage | #66-428 | 2 | |
70mm Verticle Stage (0.4" Travel) | #66-503 | 1 | |
25.4mm Optics Mount | #64-561 | 4 | |
25.4mm C-Mount Optics Holder | #56-354 | 2 | |
¼-20 English Post Kit | #68-230 | 1 | |
¼-20 English Post Holder Kit | #68-233 | 1 | |
2" x 3" Sliding Baseplate | #03-655 | 5 | |
Pivot Base | #53-355 | 5 | |
Dove Rail 12" | #54-401 | 1 | |
Dove Rail Carrier | #55-339 | 1 | |
2' x 3' Baseplate | #03-680 | 1 | |
1" Circular Kinematic Mount | #58-851 | 4 | |
70mm Bar-Type Clamp | #03-669 | 1 | |
110mm Bar-Type Clamp | #03-666 | 1 | |
60mm Rectangular Optics Mount | #54-995 | 1 | |
Fixed Filter Mount | #54-997 | 1 | |
Illumination | 5mW StingRay 640nm Laser | #86-849 | 1 |
StingRay Power Supply | #59-099 | 1 | |
StingRay Mounting Adapter | #86-879 | 1 | |
MI-LED Illuminator | #89-740 | 1 | |
Semi-Rigid Light Guide | #54-210 | 1 | |
Light Guide Adapter | #66-908 | 1 | |
Cleaning | Cleaning Kit | #62-535 | 1 |
Tools | Spanner Wrench | #11-130 | 1 |
Optical Component Case with Drawers | #59-815 | 1 | |
English Cap Screw Kit | #56-383 | 1 | |
Metric Cap Screw Kit | #56-384 | 1 | |
M6 Male to ¼-20 Female Adapter | #53-927 | 5 | |
¼-20 Male to M6 Female Adapter | #53-928 | 5 | |
Metric Ball Point Hex Driver Set | #88-155 | 1 | |
English Ball Point Hex Driver Set | #34-552 | 1 | |
Tweezers Kit | #86-719 | 1 | |
Screwdriver Kit | #86-721 | 1 |
Lab Starter Kit, Metric Mounting - Contents | |||
Description | Stock No. | Quantity | |
Optics | Optical Component Kit | #55-486 | 1 |
25mm Simple Lens Kit | #48-613 | 1 | |
25mm Achromat Kit MgF2 | #52-306 | 1 | |
VIS, 25nm, 25mm Dia. Filter Kit | #88-300 | 1 | |
25mm Dia., Absorptive ND Kit | #63-469 | 1 | |
25mm Dia., VIS Colored Glass Longpass Kit | #47-399 | 1 | |
Mounting | C-Mount Extension Tube Kit | #54-668 | 1 |
C-Mount Components Kit | #55-487 | 1 | |
70mm, Center Drive, Standard Top, Metric Extended Micrometer | #66-434 | 2 | |
70mm, Metric Micrometer Z-Stage | #66-505 | 1 | |
25.4mm Optics Mount | #64-561 | 4 | |
25.4mm C-Mount Optics Holder | #56-354 | 2 | |
Metric Post Kit, M6 Stud | #68-232 | 1 | |
Metric Post Holder Kit | #68-234 | 1 | |
85 x 50mm English Base Plate | #58-998 | 5 | |
Pivot Base | #53-355 | 5 | |
12" Dovetail Optical Rail | #54-928 | 1 | |
Dove Rail Carrier | #54-931 | 1 | |
900mm x 600mm, Breadboard | #87-214 | 1 | |
1" Circular Kinematic Mount | #58-851 | 4 | |
70mm Bar-Type Clamp | #03-669 | 1 | |
110mm Bar-Type Clamp | #03-666 | 1 | |
60mm Rectangular Optics Mount | #54-995 | 1 | |
Fixed Filter Mount | #54-997 | 1 | |
Illumination | 5mW StingRay 640nm Laser | #86-849 | 1 |
StingRay Power Supply | #59-099 | 1 | |
StingRay Mounting Adapter | #86-879 | 1 | |
MI-LED Illuminator | #89-740 | 1 | |
Semi-Rigid Light Guide | #54-210 | 1 | |
Light Guide Adapter | #66-908 | 1 | |
Cleaning | Cleaning Kit | #62-535 | 1 |
Tools | Spanner Wrench | #11-130 | 1 |
Optical Component Case with Drawers | #59-815 | 1 | |
English Cap Screw Kit | #56-383 | 1 | |
Metric Cap Screw Kit | #56-384 | 1 | |
M6 Male to ¼-20 Female Adapter | #53-927 | 5 | |
¼-20 Male to M6 Female Adapter | #53-928 | 5 | |
Metric Ball Point Hex Driver Set | #88-155 | 1 | |
English Ball Point Hex Driver Set | #34-552 | 1 | |
Tweezers Kit | #86-719 | 1 | |
Screwdriver Kit | #86-721 | 1 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act