eo_logo
 
Product added to cart

JAI Go-X, 5103M-USB, 2/3" 5.01 MP, USB Monochrome Camera

×
Stock #29-156 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹78,965
Qty 1+
₹78,965
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 3.1 Gen 1
Type:
Monochrome Camera
Manufacturer:
JAI
Camera Family:
Go-X
Model Number:
GOX-5103M-USB
Imaging Sensor:
Sony IMX264
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
5.00
Pixels (H x V):
2,448 x 2,048
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.5 x 7.1
Frame Rate (fps):
35.00
Pixel Depth:
8/10/12 bit
Connector:
USB 3.1 Gen 1, Micro-B
Power Supply:
Power Supply Required and Sold Separately:
USA: #29-171
Europe: #29-171
Japan: #29-171
Korea: Not Available
China: Not Available
Power Consumption (W):
4.3
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
29 x 29 x 51.5
Weight (g):
65
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Operating Temperature (°C):
-5 to +45
Storage Temperature (°C):
-25 to +60
GPIO Connector Type:
6-pin Hirose
Machine Vision Standard:
USB3 Vision

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Up to 12.3 MP Resolution
  • USB and GigE Versions Available
  • Longest Industry Warranty (6 Years)

JAI® Go-X Series Cameras are designed to be compact, industrial grade, reliable cameras with excellent image quality. Featuring industrial grade shock and vibration ratings (80G/10G) as well as excellent thermal dissipation, these cameras are ideal for factory floors and assembly lines. Designed with a variety of capabilities, these cameras are capable of region-of-interest (ROI), blemish compensation with shading correction, and 8, 10, and 12-bit output. JAI® Go-X Series Cameras are available in resolutions ranging from 2.3 to 12.3MP with both USB or Gigabit Ethernet (GigE) outputs. Downloadable software is available for both GigE and USB options.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin