eo_logo
 
Product added to cart

IDS Imaging U3-3041LE-C-HQ 1/3" Monochrome Board Level USB 3.1 Camera

See More by IDS Imaging Development Systems
IDS Imaging uEye LE Camera (M12, Board Level, Front View)

IDS Imaging uEye LE Camera (M12, Board Level, Front View)

IDS Imaging uEye LE Camera (M12, Board Level, Front View) IDS Imaging uEye LE Camera (M12, Board Level, Side View) IDS Imaging uEye LE Camera (M12, Board Level, Back View)
×
Stock #24-087 Contact Us
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹36,975
Qty 1+
₹36,975
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 3.0
Type:
Monochrome Camera
Manufacturer:
IDS Imaging
Mounting Threads:
N/A
Image Buffer:
Not Specified
Camera Family:
uEye LE
Model Number:
U3-3041LE-M-GL Rev.1.2
Imaging Sensor:
Sony IMX273
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
1.50
Pixels (H x V):
1,456 x 1,088
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
5.03 x 3.75
Frame Rate (fps):
230.00
Pixel Depth:
12 bit
Exposure Time:
40μs - 2s
Connector:
USB Type-C
Power Supply:
Power over USB
Power Consumption (W):
1 - 2
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 2 TWI, 1 Voltage Output, 1 Ground
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Dimensions (mm):
36 x 36 x 20 (excludes connectors and lens mount)
Weight (g):
16
Mount:
M12 x 0.5 (S-Mount)
Housing:
Board Level
Interface Port Orientation:
Back Back (Right Angle)
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +80
GPIO Connector Type:
10-pin Wuerth
Machine Vision Standard:
USB3 Vision v1.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Up to 8.0MP Resolution with Framerates up to 230fps
  • Board Level Options with C/CS-Mount or S-Mount Available
  • GenICam USB3 Vision Compliant

IDS Imaging uEye LE/XLE USB3.1 Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and USB3 Vision standards for ease of software development and integration. These cameras are available in board-level or housed options with S-Mount or C/CS-Mount versions. The C/CS-Mount configurations come with a 5mm spacer to easily adapt between C-Mount and CS-Mount lenses. IDS Imaging uEye LE/XLE USB3.1 Cameras are ideal for small device construction, medical technology, robotics, and machine vision applications. With a compact design, the XLE version is suitable for integration into embedded systems whereas the LE version is suitable for small device projects.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin