eo_logo
 
Product added to cart

Handheld IR Viewer, 350-2000nm, 2X Magnification

×
Stock #72-755 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,60,130
Qty 1+
₹2,60,130
Volume Pricing
Request Quote
Get Product Downloads
Operating Lifetime (hours):
50
Magnification:
2X
Operating Temperature (°C):
-10 to +40
Resolution:
60 Lp/mm
Dimensions (inches):
153 x 184 x 51
Spectral Response (nm):
350 - 2000
Weight (g):
400
Field of View (°):
20
Focus Range:
0.5 to ∞

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Indirectly View IR Light Sources and Lasers
  • Bright, High Contrast Images
  • Suitable for CW or Ultrafast Laser Inspection

Handheld Infrared (IR) Viewers are available in three sensitivity ranges for infrared detection up to 1300nm, 1700nm, or 2000nm. Otherwise invisible IR wavelengths are viewable as a green fluorescent image through the included eyepiece by employing a proprietary high resolution image converter and photocathode arrangement to produce a visible image from infrared radiation. Each IR Viewer includes a C-mount objective lens for macro viewing and Edmund Optics offers a wide range of available C-mount lenses for alternate working distance or fields of view requirements. A ¼-20 mount in the base of the handle allows for easy positional adjustment and easy integration with benchtop or tripod mounted systems. Handheld Infrared (IR) Viewers allow viewing of CW laser radiation as well as ultrafast pulsed laser radiation with pulse durations from ps to µs without synchronization. These IR Viewers are ideal for applications such as IR laser alignment, semiconductor wafer inspection, identifying faults in fiber systems, aligning laser cavities, inspecting food and fluids, and IR light visualization in biological, medical, and electronic applications.

Note: These products are not intended for direct beam viewing or viewing “mid air” beams as over exposure can damage the optics. For best results with an IR laser source, view a diffuse source, such as a detection card in the beam path.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin