eo_logo
 
Product added to cart

EO GigE Camera ¼-20 Mounting Adapter

#63-934

×
Stock #63-934 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,350
Qty 1+
₹4,350
Volume Pricing
Request Quote
Get Product Downloads
Type:
Camera Accessory

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Description

  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface

The EO GigE cameras are equipped with a host of features to make machine vision easy. Included with each camera is a software interface that allows users to set a specified Area of interest (AOI), gain, exposure time, frame rate, trigger delay and even digital output (flash) delay and duration. Users can set the exposure, gain and white balance to a specified level or allow the camera to adjust these parameters automatically. The camera software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers as well as SDK documentation are included.

Note: Power supply is required for operation and sold separately. For compatible power supply and tripod mount adapter see in each camera’s specification. GigE cables (required for operation) and capture cards also available. Drivers and manuals available for download.

Product Family Description

  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface

The EO GigE cameras are equipped with a host of features to make machine vision easy. Included with each camera is a software interface that allows users to set a specified Area of interest (AOI), gain, exposure time, frame rate, trigger delay and even digital output (flash) delay and duration. Users can set the exposure, gain and white balance to a specified level or allow the camera to adjust these parameters automatically. The camera software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers as well as SDK documentation are included.

Note: Power supply is required for operation and sold separately. The compatible power supply and tripod mount adapter can be found in the product specifications. GigE cables (required for operation) and capture cards also available. Drivers and manuals available for download.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin