eo_logo
 
Product added to cart

C8105, Super 35mm Format Color, Teledyne Dalsa Genie Nano 5GigE PoE Camera

See More by Teledyne DALSA

Teledyne Dalsa Genie ™ Nano 5GigE Power over Ethernet (PoE) Cameras (Front)

Teledyne Dalsa Genie ™ Nano 5GigE Power over Ethernet (PoE) Cameras (Front) Teledyne Dalsa Genie ™ Nano 5GigE Power over Ethernet (PoE) Cameras (Back)
×
Stock #28-675 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,36,094
Qty 1+
₹5,36,094
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
5 GigE PoE
Type:
Color Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #34-966
Image Buffer:
450MB
Camera Family:
Genie Nano-5GigE
Model Number:
G5-GC31-C8105
Imaging Sensor:
ON Semi XGS45000
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
Super 35MM Format
Resolution (MegaPixels):
44.40
Pixels (H x V):
8,192 x 5,420
Pixel Size, H x V (μm):
3.20 x 3.20
Sensing Area, H x V (mm):
26.21 x 17.34
Frame Rate (fps):
19.30
Pixel Depth:
8/10 bit
Exposure Time:
Automatic, Programmable, or via External Trigger
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #88-063
Europe: #88-063
Japan: #88-063
Korea: Not Available
China: #88-063
Power Consumption (W):
9.4 - 9.6
GPIOs:
2 opto-isolated input, 3 opto-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
59 x 59 x 41 (includes connectors and lens mount)
Weight (g):
183
Mount:
M42-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
66.00
Operating Temperature (°C):
-20 to +65
Storage Temperature (°C):
-30 to +65
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision v2.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • 5GBASE-T (5GigE) Ethernet Interface
  • 3.2 to 12.4 Megapixel Sensors
  • TurboDrive™ Technology for Data Transfer Speeds up to 985 MB/s
  • Compact (32 x 44 x 59mm), Lightweight, and Robust Design

Teledyne Dalsa Genie™ Nano 5GigE Power over Ethernet (PoE) Cameras are available with a range of SONY Pregius sensors with resolutions from 3.2MP to 12.4MP. The 5GigE Ethernet interface provides data transfer speeds up to 5 times faster than the conventional GigE interface, which when combined with TurboDrive™ technology allows these cameras to achieve frame rates up to 187fps while retaining full image quality. The included Sapera CamExpert software provides a simple image acquisition interface with Sapera LT SDK libraries for OEM and system integration applications. Teledyne Dalsa Genie™ Nano 5GigE Power over Ethernet (PoE) Cameras are packaged in a compact, lightweight and robust all-metal housing, making them ideal for electronics inspection, industrial automation, and Intelligent Traffic Systems (ITS) applications. These cameras support the AIA GigE Vision Standard to facilitate easy integration into imaging systems.

Note: Frame rates achievable through TurboDrive™ or Burst Acquisition could vary with factors such as image quality and resolution.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin