eo_logo
 
Product added to cart

8mm FL Compact Fixed Focal Length Lens

Fixed Focal Length Lenses

×
Stock #56-526 10 to 12 days
×
Similar Products
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹36,975
Qty 1+
₹36,975
Volume Pricing
Request Quote
Get Product Downloads
Field of View @ Min Working Distance (mm):
208.00
Iris Option:
Variable
Length (mm):
27.00
Horizontal Field of View, 1/2" Sensor:
43.6°
Filter Thread:
M25.5 x 0.50
Maximum Diameter (mm):
30.5
Weight (g):
48.00
Maximum Rear Protrusion (mm):
2.2
Maximum Image Circle (mm):
11.00
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
8.00
Maximum Sensor Format:
2/3"
Working Distance (mm):
260 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.4 - f/16
Lens Wavelength Range:
VIS

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 2/3", C-Mount Lens
  • Compact Size and Great Price to Performance Ratio
  • 3.5mm to 75mm Focal Length

Fixed Focal Length Lenses are ideal for machine vision applications with demanding space constraints. The lenses are designed for industrial C-Mount cameras. Locking screws for the manual iris and focus enable these lenses to be used in high vibration environments. Fixed Focal Length Lenses have an advanced mechanical construction that allows these lenses to achieve a closer minimum working distance compared to standard fixed focal length lenses. Typical applications include factory automation, inspection, and macro work.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin