eo_logo
 
Product added to cart

76.2mm Dia. x 250mm FL, Uncoated, ISP Optics Calcium Fluoride (CaF>sub>2) DCX Lens | CF-BX-76-250

See More by ISP Optics

Calcium Fluoride Double-Convex (DCX) Lenses

×
Stock #24-776 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹69,165
Qty 1-9
₹69,165
Qty 10+
₹62,249
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
76.20 +0.00/-0.13
Effective Focal Length EFL (mm):
250.00 @ 5μm
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Irregularity (P-V) @ 632.8nm:
λ
Centering (arcmin):
<3
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
10.40 ±0.20
Edge Thickness ET (mm):
3.00
Radius R1 (mm):
197.70
Radius R2 (mm):
197.7
Clear Aperture CA (mm):
68.58
f/#:
3.28
Focal Length Tolerance (%):
±2
Numerical Aperture NA:
0.15
Type:
Double-Convex Lens
Wavelength Range (nm):
300 - 8000
Model Number:
CF-BX-76-250

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Greater than 90% Transmission from 350nm-7μm
  • Low Index of Refraction
  • High Laser Damage Threshold

ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses are ideal for finite imaging applications requiring high transmission in the infrared wavelength spectrum. Calcium Fluoride features greater than 90% transmission from 350nm to 7μm and a low refractive index, allowing it to be used without an antireflective coating. In addition, its low absorption and high damage threshold makes it a popular choice for use with excimer lasers. ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses offer low solubility and superior hardness compared to other fluoride-based substrates, allowing for use in harsh environments.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin