eo_logo
 
Product added to cart

50mm O.D. White CCS High Angle LED Ring Light

See More by CCS

High Angle LED Ring Lights

High Angle LED Ring Lights Low Angle LED Ring Lights
×
Stock #35-245 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹71,501
Qty 1+
₹71,501
Volume Pricing
Request Quote
Get Product Downloads
Length of Cable (mm):
300
Peak Wavelength (nm):
5500K
Pitch Circle Diameter (mm):
40

Product Details

Type:
Direct - High Angle

Physical & Mechanical Properties

Diameter (mm):
50.00
Inner Diameter (mm):
28
Thickness (mm):
16.00

Optical Properties

Color:
White
Working Distance (mm):
40-100 (recommended)

Hardware & Interface Connectivity

Operating Voltage (V):
24

Threading & Mounting

Mounting Threads:
M3 x 4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin