eo_logo
 
Product added to cart

4mW 635nm Circular, Premier Laser Diode

×
Stock #57-106 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹41,151
Qty 1+
₹41,151
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Operating Current (mA):
≤100
Operating Temperature (°C):
-10 to +45
Operating Voltage (V):
5 DC ±5%
Output Power (mW):
4
Pointing Stability after Warm Up (mrad/°C):
<0.01
Power Stability (%):
<2
Wavelength (nm):
639.00
Laser Class - IEC:
3R
Wavelength Tolerance (nm):
±10
Output Power Tolerance (%):
±5
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: Not Available
China: #59-099
Mean Time To Failures MTTF @ 25° (hours):
>15,000
Wavelength Stability (nm/°C):
0.25
Modulation Frequency (kHz):
DC to 300kHz (at 95% modulation depth to -3dB)
Beam Size at Nearest Focus (μm):
<50
Pointing Accuracy (mrad):
≤10 at Factory Set Focus
Electrical Leads/ Pin Connections:
red (+V), black (-), yellow (Vcontrol), green/yellow (case)
Note:
Includes: Users Manual, Warning Label, Wire Harness, and Focus Key
Beam Diameter (mm):
2.00 at Aperture
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
0.35 Typical
Laser Class - CDRH:
IIIa
Color:
Red
Focus Range:
25mm - ∞
Length (mm):
47.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Stable Output
  • True On/Off Pulsed Control
  • Linear Amplitude or Time Modulation
  • Low Power Consumption
  • EMC/ESD Shielded
  • Focusable

Premier Laser Diode Modules use advanced circuits and components to eliminate unwanted variations in output. A single input allows the light intensity to be set using a simple resistor or voltage source. The output can be modulated rapidly with any arbitrary waveform. Premier Laser Diode Modules contain an industrial quality laser diode with built-in monitoring photodiode. An efficient processor-controlled driver circuit is fully protected and matched to the diode. The stable, adjustable focus lens mounting and case is electrically isolated from the electronics. A 4-way connector provides supply, control, and shielding inputs. The modules meet IEC60825 certification, in accordance with CDRH. Applications for these laser modules include vision systems, telemetry, sensors, laboratory testing, and dynamic lighting. 


A power supply, sold separately, is required for operation.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin