eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Dia, 0 - 26° Risley Prism Mount

Risley Prism Mount, #33-431

×
Stock #33-431 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹22,811 ₹38,019
Qty 1+
₹22,811 ₹38,019
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Rotary
Type of Optics:
Circular
Size of Compatible Optics (mm):
25.0
Clear Aperture CA (mm):
23.0
Coarse Rotation (°):
360
Construction:
Anodized Aluminum
Note:
Compatible with 25mm Dia. wedge prisms, 0 to 26° wedge angles
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
  • Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
  • Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
  • Mount Can be Used with Either a Single or Pair of Wedge Prisms

The TECHSPEC® Risley Prism Mount has been designed to conveniently mount 25mm diameter wedge prism pairs, also called Risley prism pairs, in a precision manual beam steering configuration. The mount accepts the full range of wedge prisms offered at Edmund Optics® and allows the user to easily tailor the design of the beam steering parameters to meet specific requirements. The TECHSPEC® Risley Prism Mount offers independent rotational control of each prism and works for steering applications requiring one or two wedge prisms.

Laser Optics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin