eo_logo
 
Product added to cart

25.4mm Dia. x 200mm FL, Uncoated, ISP Optics Barium Fluoride (BaF2) PCX Lens | BF-PX-25-200

See More by ISP Optics
×
Stock #24-750 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹20,010
Qty 1-9
₹20,010
Qty 10+
₹18,009
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.40 +0.00/-0.13
Effective Focal Length EFL (mm):
200.00 @ 5µm
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Irregularity (P-V) @ 632.8nm:
λ
Focal Length Tolerance (%):
±2
Centering (arcmin):
<3
Center Thickness CT (mm):
2.90 ±0.20
Edge Thickness ET (mm):
2.00
Radius R1 (mm):
90.20
Clear Aperture CA (mm):
22.86
f/#:
7.87
Numerical Aperture NA:
0.06
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Wavelength Range (nm):
200 - 12000
Model Number:
BF-PX-25-200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Excellent Transmission from 0.2 - 12μm
  • Provides High Transmission without AR Coatings
  • 25 – 500mm Focal Lengths Available

ISP Optics Barium Fluoride (BaF2) Plano-Convex (PCX) Lenses are ideal for collecting and focusing light in ultraviolet, visible, and infrared applications. Barium Fluoride has similar physical properties to Calcium Fluoride, but provides a higher resistance to high-energy radiation. However, it is less resistant to water and prolonged exposure to moisture can degrade transmission in the ultraviolet range. ISP Optics Barium Fluoride (BaF2) Plano-Convex (PCX) Lenses feature a low index of refraction that enables excellent transmission from 0.2- 12μm without the need for Anti-Reflection (AR) coatings. These lenses are available in standard imperial sizes with focal length options from 25 – 500mm.

Note: These lenses are very sensitive to thermal shock.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin