eo_logo
 
Product added to cart

24V CCS Analog Power Supply, 10 Watt

See More by CCS

Analog Version

×
Stock #35-333 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹25,402
Qty 1+
₹25,402
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
76 W x 50 H x 131 D
Weight (kg):
0.47
Intensity Control Option:
Continuous
Power Consumption (W):
27
Number of Channels:
1
Type of Illumination:
Power Supply
Note:
Compatible to up to 70mm O.D. High Angle Ring Lights, 74mm O.D. Low Angle Ring Lights and 51 x 51mm Backlights

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin