eo_logo
 
Product added to cart

24mm Max. Aperture, Burnished Steel Leaves, Lockable Iris Diaphragm

Photo shows part #29887

Photo shows part #29887
×
Stock #29-887 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,352
Qty 1+
₹8,352
Volume Pricing
Request Quote
Get Product Downloads
Type:
Unmounted
Minimum Aperture (mm):
1 Typical
Maximum Aperture (mm):
15.0
Outer Diameter (mm):
24.0
Construction:
Anodized Aluminum Alloy, Burnished Spring Steel Leaves
Lever Diameter (mm):
3.00
Lever Length (mm):
13.00
Number of Leaves:
12.00
Thickness (mm):
5.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Irises Lock in Place Providing Resistance to Shock and Vibrations
  • Corrosion and High Temperature Resistance Housing
  • Anti-Reflective (AR) Burnished Spring Steel Leaves

Lockable High Performance Iris Diaphragms provide resistance to shock and vibration via a lever that securely locks the aperture into place. Utilizing high-quality materials combined with the highest fabrication standards, these diaphragms guarantee optimum performance and reliability under harsh environmental conditions. These diaphragms are available in common diameters ranging from 12 to 53mm and feature maximum apertures up to 37mm with minimum apertures as small as 0.5mm. Lockable High Performance Iris Diaphragms are constructed of a corrosion-resistant, matte finish, black anodized aluminum alloy.

For specific OEM application assistance, please contact our Applications Engineering Department.

Note: Iris Diaphragm Mounts sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin