eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

22mm CA, 50mm FL, Mounted MgF2 Coated Plano-Convex Lens

Mounted MgF2 Coated Plano-Convex (PCX) Lenses

Mounted MgF2 Coated Plano-Convex (PCX) Lenses

Mounted MgF<sub>2</sub> Coated Plano-Convex (PCX) Lenses 11.2mm CA Mounted MgF<sub>2</sub> Coated PCX Lens 22mm CA Mounted MgF<sub>2</sub> Coated PCX Lens
×
Stock #12-998 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,695 ₹5,390
Qty 1+
₹2,695 ₹5,390
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
2
Numerical Aperture NA:
0.25
Coating:
MgF2 (400-700nm)
Type:
Plano-Convex Lens
Wavelength Range (nm):
400 - 700
Back Focal Length BFL from Housing (mm):
46.75
Bevel:
Protective bevel as needed
Clear Aperture CA (mm):
22.0
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Edge Thickness ET (mm):
1.68
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Radius R1 (mm):
25.84
Surface Quality:
40-20
Lens Included:
Mount Included:
Mount Diameter (mm):
30.0
Extension Length (mm):
16.3
Total Length (mm):
20.3
Thread Type:
C-Mount
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Pre-Mounted PCX Lenses in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • AR Coated for <1.75% Reflectance per Surface for 400 - 700nm
  • Also Available Unmounted

TECHSPEC® Mounted MgF2 Coated Plano-Convex (PCX) Lenses feature our TECHSPEC MgF2 Coated Plano-Convex (PCX) Lenses pre-mounted in C-Mount housings to simplify their integration into optical systems. Each housing is engraved with the focal length of the lens as well as the stock number for ease of identification. TECHSPEC Mounted MgF2 Coated PCX Lenses are coated with a MgF2 antireflection coating to provide <1.75% reflectance per surface at visible wavelengths

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin