eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

125mm, Metric Micrometer Tilt Stage

125mm Micrometer Tilt Stage

×
Stock #66-555 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹47,763
Qty 1-2
₹47,763
Qty 3+
₹41,690
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Tip-Tilt
Type of Drive:
Metric Micrometer
Type:
Metric
Stage Size (mm):
125 x 125
Travel (°):
±2
Construction:
Aluminium Stage
Load Capacity (kg):
4
Mounting Threads:
(19) M6 x 1, (4) M3 x 0.5, (8) M2 x 0.4
Resolution (arcsec):
24
Stage Size (inches):
4.92 x 4.92
Weight (kg):
0.8

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Metric and English Hole Pattern Versions Available
  • Tilt Control in Two Axes (Kinematic Movement)
  • Precision Micrometer Drive
  • Mechanically Compatible to Other TECHSPEC® Stages

TECHSPEC® Tip-Tilt Stages are available in three different stage sizes from 30mm square to 70mm square. Each size is offered in Metric or English hole pattern versions and features precision micrometer movement for movement repeatability. Each stage is designed to integrate with TECHSPEC® components, further enhancing flexibility and allowing the user to create any number of axes in different configurations. TECHSPEC Tip-Tilt Stages are ideal for tilt control of both optics and mounting posts. Bottom adapter plate, sold separately, is required to mount 30mm and 40mm stages to a standard breadboard.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin