eo_logo
 
Product added to cart

10.6µm, 25.4mm, Diffractive Beam Sampler

HOLO/OR Diffractive Beam Sampler

×
Stock #14-696 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,71,825
Qty 1+
₹1,71,825
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
22.9
Coating:
Laser V-Coat (10.6µm)
Design Wavelength DWL (nm):
10600
Diameter (mm):
25.40 +0.05/-0.15
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe)
Thickness (mm):
3.00 ±0.1
Design Wavelength DWL (µm):
10.6
Input Beam Mode:
SM or MM
Minimum Beam Diameter (mm):
0.09
Sampled Angle (°):
21.06
Sampled Energy (%):
1.22 ±0.15
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Produces Two Higher Order Beams for Beam Monitoring
  • Insensitive to X-Y-Z Displacement
  • Compatible with Single Mode or Multimode Beams

HOLO/OR Diffractive Beam Samplers are diffractive optical elements (DOE) used to monitor high power lasers. When an input laser beam passes through the beam sampler as the zero order, two higher order side beams with low energy are produced as the -1 and +1 orders. These higher order beams can then be directed onto a detector to monitor the profile and power level of the laser beam. HOLO/OR Diffractive Beam Samplers are available with Zinc Selenide (ZnSe) substrates for use with CO2 lasers.

Note: Diffractive optical elements are not intended for use outside of their design wavelength. Diffractive optical elements will have decreased performance if their surfaces become dirty from oil or other substances. It is recommended to always use gloves or finger cots when handling these optics.

Edmund Optics offers a range of diffractive optical elements from HOLO/OR for laser applications, including:

  • Diffractive Diffusers: used to convert an input laser beam to a defined shape with homogenized distribution
  • Diffractive Beamsplitters: used to split an input laser beam into a 1D array or 2D matrix output
  • Diffractive Beam Shapers: used to transform a nearly-Gaussian laser beam into a defined shape with uniform flat top intensity distribution
  • Diffractive Beam Samplers: used to transmit an input laser beam while producing two higher order beams that can be used to monitor high power lasers
  • Diffractive Axicons: used to transform an input laser beam to a Bessel beam that can be focused to a ring
  • Diffractive Vortex Phase Plates: used to convert a Gaussian profile beam to a donut-shaped energy ring
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin