eo_logo
 
Product added to cart

0.5" x 6.00", 0.25" FL, Cylinder Fresnel Lens

Cylinder Fresnel Lenses

×
Stock #46-107 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,002
Qty 1-10
₹4,002
Qty 11+
₹3,524
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
6.35
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic
Coating:
Uncoated
Type:
Fresnel Lens
Wavelength Range (nm):
400 - 1100
Center Thickness CT (inches):
0.06
Dimensional Tolerance (inches):
±0.05
Dimensions (inches):
0.5 x 6.0
Dimensions (mm):
12.7 x 152.4
Effective Focal Length EFL (inches):
0.25
Effective Size (inches):
0.25 x 6.0
Groove Density (grooves/inch):
200.00
Index of Refraction nd:
1.49
Operating Temperature (°C):
80 (Maximum)
Transmission (%):
85 (Typical)
Thickness Tolerance (inches):
±0.020

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Collapsed Version of a Standard Cylinder Lens
  • Ideal for Focusing One Dimension
  • Various Sizes Available
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin