Our precision open-style spatial filter mechanism features a ball bearing, spring-loaded dual stainless rail objective movement with a micrometer drive. The pinhole mount accepts standard ⅜" (9.5mm) discs from our line of Pinholes & Slits and is X-Y adjustable via two fine thumbscrews. This entire assembly is mounted on a gimbal tilt-table with X-Y two-axis adjustment by two fine thumbscrews. A ¼-20 tap hole on the gimbal platform base allows for easy mounting to posts or other positioning equipment. The Understanding Spatial Filters application note will help you select the appropriate components for your laser application.
Note: Spatial Filter does not operate with 5.5mm objective. Spatial Filter Movement is only compatible with the following objectives: DIN Achromatic 4X (#43-902), DIN Plan 4X (#67-706), and the JIS Achromatic 10X.
Pinhole Diameter (μm) | ||
Input Beam Diameter (mm) | Magnification/Focal Length of Objective Lens (mm) | |
4X/31.04 | 10X/17.13 | |
0.96 | 35μm | 20μm |
0.81 | 50μm | 25μm |
0.75 | 50μm | 25μm |
0.70 | 50μm | 25μm |
0.68 | 50μm | 25μm |
0.63 | 50μm | 35μm |
0.48 | 50μm | 35μm |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act