The Variable Ultrafast Pulse Compressor and Stretcher Kit provides an easy, low-cost framework for a customizable ultrafast dispersive system. This kit includes the necessary optomechanics and requires user selected dispersion compensating mirrors depending on the application. Designed to be easily aligned and bidirectional with precision mounting hardware, options are available to cover most common ultrafast laser lines including Ti:Sapphire, Yb-doped Fiber Lasers, UV, and Mid-IR Lasers. Once aligned, the Variable Ultrafast Compressor and Stretcher Kit is portable and can be shared among multiple laser setups serving as a drop-in solution for variable dispersion compensation. This kit is ideal for dispersion compensation and pulse recompression in applications such as multi-photon microscopy and ultrafast micro-machining.
Type | Spectral Range | Wavelength Range (nm) | GDD Specification (fs2) | GDD Increments (fs2) | Required Mirrors |
Compressor |
Broadband | 600 - 950 | -200 to -50 | -50 |
1x #17-064 3x #13-060 1x #13-059 |
Compressor | Broadband | 650 - 1350 | -240 to -60 | -60 |
1x #14-674 3x #39-208 1x #39-194 |
Compressor | UV | 255 - 277 | -1160 to -300 | -290 |
2x #17-066 3x #11-735 1x #11-734 |
Compressor | Ti:Sapphire | 780 - 830 | -10400 to -2600 | -2600 |
2x #12-331 3x #26-830 1x #26-829 |
Compressor | Near-IR | 1010 - 1050 | -8000 to -2000 | -2000 |
2x #17-070 3x #26-836 1x #26-835 |
Compressor | Near-IR | 1000 - 1060 | -4000 to -1000 | -1000 |
2x #12-333 3x #26-836 1x #26-835 |
Compressor | Near-IR | 950 - 1120 | -1600 to -400 | -400 |
2x #12-328 3x #17-265 1x #17-264 |
Compressor | 2µm | 2000 - 2200 | -8000 to -2000 | -2000 |
2x #11-414 3x #39-208 1x #39-194 |
Stretcher | Ti:Sapphire | 700 - 1000 | 200 to 800 | 200 |
2x #17-069 3x #13-060 1x #13-059 |
Stretcher | Near-IR | 800 - 1100 | 200 to 800 | 200 |
2x #17-069 3x #17-265 1x #17-264 |
Stretcher | Mid-IR | 200 - 3600 | 1000 to 4000 | 1000 |
2x #17-063 3x #39-208 1x #39-194 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act