Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Ultrafast Thin Film Polarizers

TECHSPEC® Ultrafast Thin Film Polarizers

TECHSPEC® Ultrafast Thin Film Polarizers

×
  • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers
  • Optimized for Separation of S and P Polarizations at 45° AOI
  • High Extinction Ratio of 1000:1 @ DWL

TECHSPEC® Ultrafast Thin Film Polarizers utilize thin film coating technology to achieve optimal performance at 800 and 1030nm. The ion beam sputtering (IBS) coating on these polarizers provides >99.8% reflectance of the s-polarization and >98% transmission of the p-polarization at a 45° angle of incidence. TECHSPEC Ultrafast Thin Film Polarizers are ideal to use with ultrafast laser sources such as Ti:sapphire and Yb:doped lasers. Please contact us if your application requires an Ultrafast Thin Film Polarizer with a custom size or coating specifications.

Note: The arrow on the edge of these optics points towards the thin film polarizer coating.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin