These adapter plates permit the mounting of standard English ¼-20 or Metric M6 x 1.0 and M16 x 1.0 components to the top of our translation stages and ball bearing slides. Use dimension “A” below to match the width of the top plate with the width of the ball bearing slide or translation stage (not all slides conform to this). Counterbore “E” and spacing “B” must also match the top mounting holes and spacing of the stage or slide. M16 hole is not available for 1.25" top plates. Please see diagram below for more details. All dimensions are in inches.
A | B | C | D | Mounting Hole E | Mounting Hole F | Thickness | Stock No. |
1.25" | 0.75" | 0.25" | 0.625" | #4 | ¼-20 | 0.25" | #55-646 |
M6 x 1.0 | 6.35mm | #55-647 | |||||
1.75" | 1.00" | 0.375" | 0.875" | #6 | ¼-20 | 0.25" | #55-648 |
M6 x 1.0 | 6.35mm | #55-649 | |||||
M16 x 1.0 | 6.35mm | #55-650 | |||||
2.62" | 1.414" | 0.603" | 1.31" | #10 | ¼-20 | 0.375" | #55-651 |
M6 x 1.0 | 9.525mm | #55-652 | |||||
M16 x 1.0 | 9.525mm | #55-653 | |||||
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act