#13-773: 2.75" Dia. Heavy Load Rotary Stage, Metric
×
Normal Load Capacity of 25lb (11.3kg) for heavy duty applications
Precision Worm Gear Drive
Compatible with Metric and English 5" Ball Stages
Heavy Load Capacity Rotary Positioning Stages provide smooth, continuous adjustment over a full 360° travel range. A precision worm gear drive allows exact angular positioning of the rotation stage, and a position locking knob allows the stage to be positively locked in place. This heavy duty rotation stage offers a 2.75" diameter stage with a calibrated dial and ±60 arcminute Vernier scale. Heavy Load Capacity Rotary Positioning Stages can be combined with metric and English stages that have mounting holes on 4.0" centers (5" ball stages) for multi-axis set ups. These stages have a load capacity of 25lb/11.3kg for heavy duty applications.
Please select your shipping country to view the most accurate inventory information, and to determine the correct Edmund Optics sales office for your order.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act